This damper is a metal (zinc die-cast) high-torque type oscillating damper.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
FYN-Z1-L504 |
FYN-Z1-R504 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | RoHS | Direction of Torque |
---|---|---|---|---|---|
98.71 € | 13 Days | 10 | Counterclockwise Direction | ||
98.71 € | 13 Days | 10 | Clockwise |
Loading...
Main Body Type | Rotary Type | Length L(mm) | 78.3 | Operating Environment | Standard |
---|---|---|---|---|---|
Main Body Material | Zinc Alloy | Additional Function | With Damper | Opening Degree θ(deg) | 57.4 |
Max. Usable Torque(N▪m) | 50 |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.