• Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Optical Fiber with FC Connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
V51-MM
V52-PM1300
V52-PM850
V52-SM1300
V52-SM1550
V52-SM405-2
V52-SM633-2
V52-SM850
Part NumberStandard Unit PriceVolume DiscountShipping Days?Fiber Type Core Diameter
(μm)

151.33 €

32 Days Multi-mode fiber50

265.78 €

32 Days Polarization face save fiber9.5

265.78 €

32 Days Polarization face save fiber5.0

151.33 €

32 Days Single-mode fiber9.5

151.33 €

32 Days Single-mode fiber8.0

192.21 €

32 Days Single-mode fiber3.0

184.04 €

32 Days Single-mode fiber4.0

151.33 €

32 Days Single-mode fiber5.0

Loading...

  1. 1

Basic information

Length(m) 2.0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support