ND Filter (Reflection Type)

ND Filter (Reflection Type)
A reflection type ND filter with a wide wavelength range. Formed with a metal film deposited on a glass substrate. Used for controlling the amount of light and for beam splitting, etc. There are seven types.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S75-15-0.01

Part Number
S75-15-0.01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

109.40 €

1 7 Days 10

Loading...

  1. 1

Basic information

Outer Diameter(φ) 15 Material Optical Glass Thickness(mm) 2
Transmittance(%) 0.01

This page is ND Filter (Reflection Type), part number S75-15-0.01.
You can find the detail information about specifications and dimensions on part number S75-15-0.01.

Tech Support