• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Pin Hole

Pin Hole
[Features]
· Pin holes can be used for adjusting the aperture of lasers or as a special filter.
· The pin hole has been drilled into a nickel plate, which is fixed to a ø16 mm circular aluminum plates with a thickness of 1.6 mm.
· If the pin hole diameter is larger than 1 mm and not much precision is needed in terms of the hole diameter, please use the variable type pin hole (pin hole diameters: ø0.2, ø0.4, ø1, ø1.5, ø2, ø3, ø4, and ø6 mm).
· Ideal for when attached to a pin hole holder or an adapter for pin holes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S71-1
S71-5
S71-10
S71-20
S71-30
S71-50
S71-100
S71-1000
S71-150
S71-200
S71-400
S71-500
S71-600
S71-800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPin Hole Diameter
(μm)

180.20 €

1 7 Days 101

144.27 €

1 7 Days 105

144.27 €

1 7 Days 1010

126.30 €

1 7 Days 1020

126.30 €

1 7 Days 1030

126.30 €

1 7 Days 1050

122.93 €

1 7 Days 10100

126.30 €

1 7 Days 101000

126.30 €

1 7 Days 10150

122.93 €

1 7 Days 10200

122.93 €

1 7 Days 10400

122.93 €

1 7 Days 10500

126.30 €

1 7 Days 10600

126.30 €

1 7 Days 10800

Loading...

  1. 1

Basic information

Outer Diameter(φ) 16 Material Nickel/aluminum (frame) Thickness(mm) 1.6

Tech Support