CMK2 / CMA2 / CKV2 / JSK2 Fitting, Trunnion

CMK2 / CMA2 / CKV2 / JSK2 Fitting, Trunnion
[Features] This is a trunnion mount for the CMA2 series micro cylinders.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M1-TA-40

Part Number
M1-TA-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.93 €

1 8 Days

Loading...

  1. 1

Basic information

Type Trunnion Applicable Cylinder Series CMK2.CMA2.CKV2.JSK2 Type of Support Trunnion
Applicable Tube I.D. (mm) 40

This page is CMK2 / CMA2 / CKV2 / JSK2 Fitting, Trunnion, part number M1-TA-40.
You can find the detail information about specifications and dimensions on part number M1-TA-40.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360