HCM Single Clevis Knuckle Joint

HCM Single Clevis Knuckle Joint
  • Volume Discount
Single clevis knuckle for cylinder HCM.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HCM-I-20
HCM-I-25
HCM-I-40
HCM-I-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Size M
(mm)
Thread Pitch
(mm)
Material Applicable Tube I.D. (mm)

18.05 €

1 9 Days M8-Steel20

18.05 €

1 9 Days M101.25Steel25, 32

20.28 €

1 9 Days M141.5Cast Iron40

22.50 €

1 Available 9 Days M181.5Cast Iron50, 63

Loading...

  1. 1

Basic information

Type of Support Single Clevis Knuckle Joints Mounting Method Female Thread Accessories Included Without Attachment
Applicable Cylinder Series HCM

Tech Support