• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Speed Controller Port Direct Coupling, Elbow Type SC3R Series

Speed Controller Port Direct Coupling, Elbow Type SC3R Series
The piping direction is free. The needle comes with a retaining mechanism. * The CAD data for this series is being revised. It will be available as soon as modifications are complete.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SC3R-6
SC3R-6-I
SC3R-8
SC3R-8-I
SC3R-10
SC3R-10-I
SC3R-15
SC3R-15-I
SC3R-M5-I
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Control Direction Max. Flow
(l/min)
Pipe Connection Bore Dia. Pipe connection port diameter 1 male screw

16.12 €

1 6 Days Meter-Out270R1/8

16.12 €

1 8 Days Meter-In270R1/8

18.13 €

1 6 Days Meter-Out500R1/4

18.13 €

1 6 Days Meter-In500R1/4

19.13 €

1 6 Days Meter-Out1100R3/8

19.13 €

1 6 Days Meter-In1100R3/8

23.78 €

1 6 Days Meter-Out1600R1/2

23.78 €

1 6 Days Meter-In1600R1/2

12.20 €

1 6 Days Meter-In80MM5

Loading...

  1. 1

Basic information

Type Speed Controller Main Body Shape Elbow Joint Type Male thread + female thread
Main Body Material Brass Usage Environment/Application Standard Thread Material Brass
Knob Type With Flat-Blade Screwdriver Groove Lock Nut Type Ring Nut Operating Temperature Range(℃) 0::60
Operating Pressure Range(MPa) 0.05::1 Oil And Dust Resistant No Clean Specifications Material Limit Without Material Limit

Tech Support