• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Vacuum Pad, Bellows Type, VPC, Barb Fitting Type

Vacuum Pad, Bellows Type, VPC, Barb Fitting Type

Optimal for the transport of bags that contain vacuum packs and foodstuffs .* CAD data for this series is being revised. Data will be available as soon as modifications are complete.

[Features]
· Supports extremely soft work with paper, vinyl, etc. and also has the same properties as a swing pad.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Reduces the size of holders (A and B types) for existing vacuum pads, making it possible to save space.
· As with conventional solutions, you can change the pad section without removing the holder from the equipment.
· Moreover, it is also compatible with the optional fall prevention valve and pad direct attachment type filter.
· For applications where "copper based metals cannot be used" or "a reduction in ozone concentration" is required.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VPC20BS6BFH

Part Number
VPC20BS6BFH
Part NumberStandard Unit PriceVolume DiscountShipping Days?

51.97 €

Quote

Loading...

  1. 1

Basic information

Pad Type Standard / Swiveling / Ribbed / Holder Set Pad Type Bellows Mounting Method Pad Screw Fixed
Material Rubber-Based Rubber Group Material Silicone Rubber Environment Standard
Color White Outer Diameter D(φ) 20 Height L1(mm) 19
Mounting Bracket Spring Type Springs Power(N) 7.0~12.6 Stroke(mm) 6
Vacuum Outlet Direction Top Mount Connection Screw M14 Vacuum Outlet Tube Outer Diameter(φ) 6
Fall Prevention Valve None Direct Attached Filter None Swiveling angle 30°

This page is Vacuum Pad, Bellows Type, VPC, Barb Fitting Type, part number VPC20BS6BFH.
You can find the detail information about specifications and dimensions on part number VPC20BS6BFH.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support