Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Model code | Pad O.D. ød | Tube I.D. øD | Thread M | B | L1 | L2 | L3 | øP | E1 | E2 | C | Hex. H1 | Hex. H2 | T | Stroke S | Spring force (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VPD8-3P[5]-4B[8] | 8 | 2.5 | M8×0.75 | 39.5 | 5.5 | 27 | 13 | 10 | 13.9 | 13 | 7 | 10 | 8 | 2 | 3 | 1.0~1.9 |
VPD8-10P[5]-4B | M12×1 | 54.6 | 34 | 17.5 | 13 | 15.9 | 21 | 14 | 12 | 4 | 10 | 0.8~2.7 | ||||
VPD8-15P[5]-4B | 65.6 | 39 | 23.5 | 26 | 14 | 15 | 0.7~3.0 | |||||||||
VPD8-20P[5]-4B | 75.6 | 44 | 28.5 | 31 | 14 | 20 | 0.9~3.4 | |||||||||
VPD10-3P[5]-4B[8] | 10 | M8×0.75 | 39.8 | 5.8 | 27.3 | 13 | 10 | 13.9 | 13 | 10 | 8 | 2 | 3 | 1.0~1.9 | ||
VPD10-10P[5]-4B | M12×1 | 54.9 | 34.3 | 17.5 | 13 | 15.9 | 21 | 14 | 12 | 4 | 10 | 0.8~2.7 | ||||
VPD10-15P[5]-4B | 65.9 | 39.3 | 23.5 | 26 | 14 | 15 | 0.7~3.0 | |||||||||
VPD10-20P[5]-4B | 75.9 | 44.3 | 28.5 | 31 | 14 | 20 | 0.9~3.4 | |||||||||
VPD15-3P[5]-4B[8] | 15 | M8×0.75 | 40.5 | 6.5 | 28 | 13 | 10 | 13.9 | 13 | 10 | 8 | 2 | 3 | 1.0~1.9 | ||
VPD15-10P[5]-4B | M12×1 | 55.6 | 35 | 17.5 | 13 | 15.9 | 21 | 14 | 12 | 4 | 10 | 0.8~2.7 | ||||
VPD15-15P[5]-4B | 66.6 | 40 | 23.5 | 26 | 14 | 15 | 0.7~3.0 | |||||||||
VPD15-20P[5]-4B | 76.6 | 45 | 28.5 | 31 | 14 | 20 | 0.9~3.4 | |||||||||
VPD20-3P[5]-4B[8] | 20 | M8×0.75 | 41.3 | 7.3 | 28.8 | 13 | 10 | 13.9 | 13 | 10 | 8 | 2 | 3 | 1.0~1.9 | ||
VPD20-10P[5]-4B | M12×1 | 56.4 | 35.8 | 17.5 | 13 | 15.9 | 21 | 14 | 12 | 4 | 10 | 0.8~2.7 | ||||
VPD20-15P[5]-4B | 67.4 | 40.8 | 23.5 | 26 | 14 | 15 | 0.7~3.0 | |||||||||
VPD20-20P[5]-4B | 77.4 | 45.8 | 28.5 | 31 | 14 | 20 | 0.9~3.4 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[8]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 1.8~2.4 N·m.
Part Number
|
---|
VPD8-3PFS-4B |
VPD8-3PN-4B |
VPD10-3PFS-4B |
VPD10-3PN-4B |
VPD15-3PFS-4B |
VPD15-3PN-4B |
VPD20-3PFS-4B |
VPD20-3PN-4B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rubber Group Material | Color | Outer Diameter D (φ) | Height L1 (mm) | Full length B (mm) | |
---|---|---|---|---|---|---|---|---|---|
29.68 € | 1 | 10 Days | Fluorosilicone rubber | Salmon Pink | 8 | 5.5 | 39.5 | ||
21.18 € | 1 | 10 Days | [Nitrile Rubber] Nitrile Rubber | Black | 8 | 5.5 | 39.5 | ||
29.68 € | 1 | 10 Days | Fluorosilicone rubber | Salmon Pink | 10 | 5.8 | 39.8 | ||
21.18 € | 1 | 10 Days | [Nitrile Rubber] Nitrile Rubber | Black | 10 | 5.8 | 39.8 | ||
31.71 € | 1 | 10 Days | Fluorosilicone rubber | Salmon Pink | 15 | 6.5 | 40.5 | ||
21.63 € | 1 | 10 Days | [Nitrile Rubber] Nitrile Rubber | Black | 15 | 6.5 | 40.5 | ||
31.71 € | 1 | 10 Days | Fluorosilicone rubber | Salmon Pink | 20 | 7.3 | 41.3 | ||
21.63 € | 1 | 10 Days | [Nitrile Rubber] Nitrile Rubber | Black | 20 | 7.3 | 41.3 |
Loading...
Pad type | Standard / Holder Set | Pad Type | For Thin Object | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Material | Rubber-Based | Usage Environment | Standard | Mounting Bracket | Spring Type |
Springs Power(N) | 1.0 to 1.9 | Stroke(mm) | 3 | Vacuum Outlet Direction | Horizontal |
Mount Connection Screw | M8 | Vacuum Outlet Tube Outer Diameter(φ) | 4 |
Configure
Basic Attributes
Rubber Group Material
Color
Outer Diameter D(φ)
Height L1(mm)
Full length B(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes