Small pressure sensor, for positive pressure, male screw type, sensor head

Small pressure sensor, for positive pressure, male screw type, sensor head
  • Volume Discount
[Features]
· Width: 10 mm, height: 10 mm, full length: 24.5 mm compact sensor.
· Pressure output can be used with three types: nipple type, male screw type, and union type.
· Use with an analog output type and display device (SED30) allows for separate display.
· Output has a lineup of six possible meter types: three types of preassure including positive pressure, negative pressure, and compound pressure, all in either switch or analog output

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SEU11-01A
SEU11-01S
SEU11-01S-S3
SEU11-M5A
SEU11-M5A-S3
SEU11-M5S
SEU11-M5S-S3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Output Method Plumbing Thread Type Nominal Pipe Thread Size Metal parts material Output Style

86.30 €

1 Same day

Stock

AnalogRc(R)1/8Standard SpecificationsAnalog Output

83.42 €

1 Available Same day

Stock

NPN Open CollectorRc(R)1/8Standard SpecificationsNPN Open Collector Output

100.75 €

1 12 Days NPN Open CollectorRc(R)1/8Copper-based Metal Non-use SpecificationsNPN Open Collector Output

89.00 €

1 12 Days AnalogMM5x0.8Standard SpecificationsAnalog Output

97.74 €

1 12 Days AnalogMM5x0.8Copper-based Metal Non-use SpecificationsAnalog Output

89.98 €

1 12 Days NPN Open CollectorMM5x0.8Standard SpecificationsNPN Open Collector Output

98.74 €

1 12 Days NPN Open CollectorMM5x0.8Copper-based Metal Non-use SpecificationsNPN Open Collector Output

Loading...

  1. 1

Basic information

Type Pressure Sensor Head Rated Pressure (Max.) 1MPa Sensor/Monitor Configuration Separate Type, Terminal Block Connection
Pipe Port Type Male thread No. of Outputs 1 Main Body Material Resin

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360