Vacuum Regulator with ø30 Vacuum Gauge Union Type

Vacuum Regulator with ø30 Vacuum Gauge Union Type

Product Details:

Manufacturer part number: RVV8UG

Brand: NIHON PISCO

Price: 94.44

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RVV8UG

Part Number
RVV8UG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

94.44 €

1 5 Days

Loading...

  1. 1

Basic information

Type Vacuum Regulator Suction Flow(l/min) 30 Control Method Linear
Shape One-Touch Coupling Type Elbow Supply Side, Connection Type Single-Action Coupling Supply Side Connection Tube Diameter Ø8
Control Side Connection Types Single-Action Coupling Control Side Connection Tube Diameter Ø8 Set Pressure Range(kPa) -100::-1.3
Pressure Display With Pressure Display (φ30mm Negative Pressure Gauge) Bracket Standard Equipment

Tech Support