Stainless Steel 260K Needle Valve Couple Lock

Stainless Steel 260K Needle Valve Couple Lock

Straight needle

[Features]
· The "KITZ coupler lock" stainless steel pipe tube piping fitting provides a simple and strong connection to pipes based on a duplex lock mechanism with a front ferrule and back ferrule

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UN3-CP-02A
UN3-CP-03A
UN3-CP-04A
UN26-CP-02A
UN26-CP-03A
UN26-CP-04A
UN26-CP-6A
UN26-CP-8A
UN26-CP-10A
UN26-CP-12A
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal Pressure Supply Side, Plumbing Pipe Dia.
(Ø)
Controller Side, Plumbing Pipe Dia.
(Ø)

188.57 €

Quote 30K6.356.35

188.57 €

Quote 30K9.539.53

188.56 €

Quote 30K12.712.7

195.10 €

Quote 260K6.356.35

214.63 €

Quote 260K9.539.53

240.67 €

Quote 260K12.712.7

194.77 €

Quote 260K66

241.19 €

89 Days 260K88

218.08 €

Quote 260K1010

240.67 €

Quote 260K1212

Loading...

  1. 1

Basic information

Main Body Shape Straight Body Material Stainless Steel Applicable Fluid Water / Oil / Gas / Chemical
Supply Side, Connection Type Couple Lock Control Side, Connection Type Couple Lock Body Lining NA
Operation Method Manual Operation Type

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support