General Purpose Ductile Iron 16K Globe Valve Flange

General Purpose Ductile Iron 16K Globe Valve Flange
  • Volume Discount

A general-purpose 16K globe valve made from ductile iron.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
16SPB-10A
16SPB-15A
16SPB-20A
16SPB-25A
16SPB-32A
16SPB-40A
16SPB-50A
16SPBO-50A
16SPBO-65A
16SPBO-80A
16SPBO-100A
16SPBO-125A
16SPBO-150A
16SPBO-200A
G-16SPBO-250A
G-16SPBO-300A
Part NumberStandard Unit PriceVolume DiscountShipping Days?Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal Glove Valve Type Length L
(mm)
Height H
(mm)
Handle Dia. D
(Ø)

89.05 €

Quote 3/8B(10A)3/8B(10A)Standard10811160

91.04 €

Quote 1/2B(15A)1/2B(15A)Standard10812280

80.43 €

Quote 3/4B(20A)3/4B(20A)Standard11712880

99.64 €

Quote 1B(25A)1B(25A)Standard127146100

127.71 €

Quote 1 1/4B(32A)1 1/4B(32A)Standard140165115

151.89 €

Quote 1 1/2B(40A)1 1/2B(40A)Standard165182115

211.87 €

Quote 2B(50A)2B(50A)Standard203198135

319.07 €

Quote 2B(50A)2B(50A)Standard203302200

412.53 €

Quote 2 1/2B(65A)2 1/2B(65A)Standard216313225

479.48 €

Quote 3B(80A)3B(80A)Standard241356250

651.53 €

Quote 4B(100A)4B(100A)Standard292377250

1,172.31 €

Quote 5B(125A)5B(125A)Standard356460300

1,609.39 €

Quote 6B(150A)6B(150A)Standard406524350

2,557.94 €

Quote 8B(200A)8B(200A)Standard495585400

5,185.78 €

Available Quote 10B(250A)10B(250A)Standard---

6,222.82 €

Available Quote 12B(300A)12B(300A)Standard---

Loading...

  1. 1

Basic information

Main Body Shape Straight Body Material Grey Casting Ductile Applicable Fluid Water / Air / Oil / Gas / Vapor
Nominal Pressure 16K Supply Side, Connection Type Pipe flange Control Side, Connection Type Pipe flange
Body Lining NA Operation Method Manual Operation Type

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support