Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | RoHS | Raceway Ring Shape | Load Direction | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Number of Raceway Ring Rows | Retainer Type | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) | Bearing Ring | Internal Clearance Symbol | Shaft Bore Config. | Type of momi removing | Symbol of Bearing Ring Shape | Number Of Rotations (1/min) | Series | JAN Code | Order Code | Mass (g) |
---|
Loading...
Inner/Outer Ring Material | Steel | Size Standards | Metric System | Specifications/Environment | Standard |
---|---|---|---|---|---|
Rolling Element Material | Steel | Outer Ring Type | Flat |
Configure
Basic Attributes
Type of momi removing
Symbol of Bearing Ring Shape
Type
Raceway Ring Shape
Load Direction
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Number of Raceway Ring Rows
Retainer Type
Bearing Ring
Internal Clearance Symbol
Shaft Bore Config.
Number Of Rotations(1/min)
Series
Filter by CAD data type
Filter by standard shipping days
Optional Attributes