Eccentric Collar Type Unit

Eccentric Collar Type Unit

Product Details:

Manufacturer part number: UELP210D1W3

Brand: NTN

Price: 58.94

Delivery time: 9 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UELP210D1W3

Part Number
UELP210D1W3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

58.94 €

1 9 Days 10

Loading...

  1. 1

Basic information

Unit, Type Bearing unit Bearing Unit, Type Pillow Type Shaft Bore Dia. d(mm) 50
Unit Body Material Cast Iron Bearing Inner Dia. Shape Cylindrical Bore Eccentric Collar Pillow Type, Category Standard
Rolling Element Material Steel Surface Treatment NA Basic Load Rating, Static Rating(N) 23200
Cover Type NA Seal Standard Nitrile Rubber Seal Lubrication method Oil Supply Type
Temperature Properties Standard Basic Dynamic Load Rating Cr(N) 35000 Set Screws Cup Point

Tech Support