Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
UCFA202 |
UCFA203 |
UCFA203D1 |
UCFA204 |
UCFA204D1 |
UCFA205 |
UCFA205D1 |
UCFA206 |
UCFA206D1 |
UCFA207 |
UCFA207D1 |
UCFA208 |
UCFA210 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Lubrication method | |
---|---|---|---|---|---|---|---|---|---|
21.72 € | 1 | 8 Days | 10 | 15 | 12800 | 6650 | Oil-Free Type | ||
21.57 € | 1 | 8 Days | 10 | 17 | 12800 | 6650 | Oil-Free Type | ||
21.57 € | 1 | 8 Days | 10 | 17 | 12800 | 6650 | Oil Supply Type | ||
20.63 € | 1 | 5 Days | - | 20 | 12800 | 6650 | Oil-Free Type | ||
20.63 € | 1 | 8 Days | 10 | 20 | 12800 | 6650 | Oil Supply Type | ||
23.98 € | 1 | 5 Days | - | 25 | 14000 | 7850 | Oil-Free Type | ||
28.15 € | 1 | 5 Days | 10 | 25 | 14000 | 7850 | Oil Supply Type | ||
30.11 € | 1 | 8 Days | 10 | 30 | 19500 | 11300 | Oil-Free Type | ||
30.11 € | 1 | 8 Days | 10 | 30 | 19500 | 11300 | Oil Supply Type | ||
34.89 € | 1 | 8 Days | 10 | 35 | 25700 | 15300 | Oil-Free Type | ||
34.89 € | 1 | 8 Days | 10 | 35 | 25700 | 15300 | Oil Supply Type | ||
42.76 € | 1 | 8 Days | 10 | 40 | 29100 | 17800 | Oil-Free Type | ||
56.91 € | 1 | 8 Days | 10 | 50 | 35000 | 23200 | Oil-Free Type |
Loading...
Unit, Type | Bearing unit | Bearing Unit, Type | Deformed Sebum Flange Shape | Unit Body Material | Cast Iron |
---|---|---|---|---|---|
Bearing Inner Dia. Shape | Cylindrical Bore Set Screw | Surface Treatment | NA | Cover Type | NA |
Seal | NA | Temperature Properties | Standard |