Roster DR-A Suspension Single Unit

Roster DR-A Suspension Single Unit
Multi-purpose shock absorber that offers three functions: spring, damper, and bearing. DR-A uses steel and aluminum alloy for the outer and inner shells, respectively.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DR-A-15X25
DR-A-15X40
DR-A-27X40
DR-A-27X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDimension A
(mm)
Dimension L
(mm)

59.74 €

1 10 Days 102725

68.38 €

1 10 Days 102740

100.89 €

1 8 Days 104540

121.20 €

1 6 Days 104560

Loading...

  1. 1

Basic information

Type Other Specifications Suspension unit main body Outer Shell Material Steel polygonal pillar
Materials of Inner Shell Aluminum mounting hole Allowable Twist Angle(deg) 30

Tech Support