Manufacturer part number: FR12-00U
Brand: TAIYO
Price: 6.69 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FR12-00U
Type | Single-Action Coupling | Fitting Type | Union with same diameter | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Main Body Material | Standard (PBT) | Thread Material | Standard (Brass) | Seal Material | Standard (NBR) |
Union: Same Diameter | Union Straight | Operating Temperature(°C) | -5::60 | Compatible Tube Outer Diameter 1(mm) | 12 |
This page is Single Action Fittings, Standard (All Resin Body) Union Connector, part number FR12-00U.
You can find the detail information about specifications and dimensions on part number FR12-00U.