Single Unit Type Pad Direct-Mounted Elbow Air Release

Single Unit Type Pad Direct-Mounted Elbow Air Release
and provides a rich selection of differing shapes and capabilities. *The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Allows changing from compressed air to vacuum, and can be used for transporting items by combining with a vacuum pad.
· Provides a rich lineup of differing capabilities and shapes, which allows meeting diverse conditions.
· VH, VS, VU and VC types have been added for applications requiring "no copper-based metal use" and "low concentration ozone measures."
· No copper-based metals are used in the metal component materials, and HNBR is utilized for the rubber sealing material.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VCE10-016L
VCE10-018L
VCE15-028L
VCH10-018L
VCH12-016L
VCH12-018L
VCH15-0210L
VCL10-016L
VCL15-028L
VCL15-0310L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Performance Suction Flow
(l/min)
Nozzle Diameter

29.04 €

1 13 Days -9234R1/8φ6Low Supply Pressure and High Degree of Vacuum Type211.0mm

29.05 €

1 13 Days -9234R1/8φ8Low Supply Pressure and High Degree of Vacuum Type211.0mm

54.95 €

1 13 Days -9270R1/4φ8Low Supply Pressure and High Degree of Vacuum Type421.5mm

29.05 €

1 13 Days -9346R1/8φ8High vacuum type281.0mm

29.04 €

1 13 Days -9370R1/8φ6High vacuum type381.2mm

29.05 €

1 13 Days -9370R1/8φ8High vacuum type381.2mm

55.00 €

1 13 Days -93100R1/4φ10High vacuum type631.5mm

29.04 €

1 12 Days -6646R1/8φ6High Flow Rate Shape421.0mm

54.93 €

1 12 Days -66100R1/4φ8High Flow Rate Shape951.5mm

54.98 €

1 16 Days -66100R3/8φ10High Flow Rate Shape951.5mm

Loading...

  1. 1

Basic information

Type Pad Direct-Mounted Elbow Additional Function Silencer Air Supply Port Connecting Port Shape Single-Action Coupling
Application Single Item Operating Pressure Range(MPa) 0.15::0.7 Operating Temperature Range(°C) 0::60

Tech Support