Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SG80S22B-0806 |
SG80S30B-0810 |
SG80S54B-0810 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Number of Teeth (Teeth) | Shaft Bore Dia., Shaft Dia. d (Ø) | |
---|---|---|---|---|---|---|---|
65.41 € | 1 |
Same day
Stock | 10 | 22 | 6 | ||
74.62 € | 1 |
Same day
Stock | 10 | 30 | 10 | ||
103.15 € | 1 |
Same day
Stock | 10 | 54 | 10 |
Loading...
Material | Steel | Shape | B Type | Heat Treatment | High frequency |
---|---|---|---|---|---|
Surface Treatment | NA | Shaft Bore Config. | Round Hole | Ground Tooth | Available |
Backlash | Available | Bearing | NA | Tooth Width B(mm) | 8 |
Shaft Bore Tolerance | H7 | Precision(Old JIS) | Class 5 Equivalent | Shaft Hole Specifications | Standard shaft hole product |
Shaft hole finished | Round hole lathed finish | Pilot Hole Product, Completed Product | Pilot Hole Product | Material (Details) | EN 1.7242 Equiv. / EN 1.7220 Equiv. |