ø6 mm resin roller slider that can be installed in a space-saving manner, with a thin body thickness of 9 mm.
[Features]
· Compact free roller made of resin, designed to transfer without dropping between rollers.
· With a thin body thickness of 9 mm, can be installed in a space-saving manner.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FR-[100,150]-[1.78,2.6,3.5,4.24,5.06,5.88,6.7,7.52,8.34,9.16,10,10.8,11.62,12.44,13.26,14.08,14.9,15.72,16.54,17.36,18.18,19,19.82,20.64,21.46,22.28,23.1,23.92,24.74,25.56,26.38,27.2,28.02,28.84,29.66,30.48,31.3,32.12,33]
Part Number |
---|
FR-[100,150]-[1.78,2.6,3.5,4.24,5.06,5.88,6.7,7.52,8.34,9.16,10,10.8,11.62,12.44,13.26,14.08,14.9,15.72,16.54,17.36,18.18,19,19.82,20.64,21.46,22.28,23.1,23.92,24.74,25.56,26.38,27.2,28.02,28.84,29.66,30.48,31.3,32.12,33] |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Roller Width W (mm) | Specifications | Machine Length (cm) | Stirrer Length [FR Length] (cm) |
---|---|---|---|---|---|---|---|
- | 18 Days | 100 ~ 150 | Standard | 3.5 ~ 33 | 1.78 ~ 32.12 |
Loading...
Roller Material | Resin | Roller O.D. D(Ø) | 6 | Roller Pitch P(mm) | 8.2 |
---|---|---|---|---|---|
Application | For transporting small items | Extrusion Type | Straight | Roller Type | Straight |
Roller Surface Treatment | NA | External Shape Height H(mm) | 9 |
MISUMI
Standard Price : 102.69 €
Shipping Days: Same day
MAKITECH
Shipping Days: 13 Days
TORWEGGE
Standard Price : 12.50 €
Shipping Days: 4 Days
MAKITECH
Shipping Days: 9 Days
MAKITECH
Shipping Days: 7 Days
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.