Roller diameter ø42.7 capable of 50 mm pitch for moderate load. Conveyor length 100 to 2,000 mm in 1 mm units, roller width 100 to 500 mm specifiable.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
PR[100,160,250,315,400,500,630,700,800][50,75,100,150]RX[45,90][A,B] |
PR[100,160,250,315,400,500,630,700,800][50,75,100,150]X[1000,1500,2000,3000][A,B] |
PR[100,160,250,315,400,500,630,700,800][50,75,100,150]X[1001-1499/1][A,B] |
PR[100,160,250,315,400,500,630,700,800][50,75,100,150]X[1501-1999/1][A,B] |
PR[100,160,250,315,400,500,630,700,800][50,75,100,150]X[2001-2999/1][A,B] |
PR[100,160,250,315,400,500,630,700,800][50,75,100,150]X[250-999/1][A,B] |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Specifications |
---|---|---|---|---|
- | 9 Days | Standard | ||
- | 9 Days | Standard | ||
- | 9 Days | Standard | ||
- | 9 Days | Standard | ||
- | 9 Days | Standard | ||
- | 9 Days | Standard |
Loading...
Roller Material | Steel | Application | Medium Load | Roller Type | Straight |
---|---|---|---|---|---|
Frame Material | Steel | Frame Surface Treatment | Paint | Roller Surface Treatment | NA |
MISUMI
Standard Price : 102.69 €
Shipping Days: Same day
MAKITECH
Shipping Days: 13 Days
TORWEGGE
Standard Price : 12.50 €
Shipping Days: 4 Days
MAKITECH
Shipping Days: 9 Days
MAKITECH
Shipping Days: 7 Days
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.