Mini mini pulley model 2, support for 2 pulley conveyor
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Leg Type | Belt width (mm) | Machine Height Range (mm) |
---|---|---|---|---|---|---|
- | 17 Days | I Leg | 200 | 600~850 | ||
- | 17 Days | I Leg | 200 | 820~1250 | ||
- | 17 Days | S Leg | 200 | 600~850 | ||
- | 17 Days | S Leg | 200 | 820~1250 | ||
- | 17 Days | I Leg | 250 | 600~850 | ||
- | 17 Days | I Leg | 250 | 820~1250 | ||
- | 17 Days | S Leg | 250 | 600~850 | ||
- | 17 Days | S Leg | 250 | 820~1250 | ||
- | 17 Days | I Leg | 300 | 600~850 | ||
- | 17 Days | I Leg | 300 | 820~1250 | ||
- | 17 Days | S Leg | 300 | 600~850 | ||
- | 17 Days | S Leg | 300 | 820~1250 | ||
- | 17 Days | I Leg | 400 | 600~850 | ||
- | 17 Days | I Leg | 400 | 820~1250 | ||
- | 17 Days | S Leg | 400 | 600~850 | ||
- | 17 Days | S Leg | 400 | 820~1250 | ||
- | 17 Days | I Leg | 500 | 600~850 | ||
- | 17 Days | I Leg | 500 | 820~1250 | ||
- | 17 Days | S Leg | 500 | 600~850 | ||
- | 17 Days | S Leg | 500 | 820~1250 | ||
- | 17 Days | AS Leg | - | - |
Loading...
Applicable Conveyor Type | Flat Belt Conveyor |
---|
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.