Mini mini X model 2 support for conveyor
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Leg Type | Belt width (mm) | Machine Height Range (mm) | Adjusting Bolt Height (mm) | Anchor Plate Presence |
---|---|---|---|---|---|---|---|---|
- | 16 Days | HA1 Legs | 50 | 325~375 | ±25 | None | ||
- | 16 Days | HA1 Legs | 50 | 325~375 | ±25 | Available | ||
- | 16 Days | HA1 Legs | 50 | 325~375 | ±50 | None | ||
- | 16 Days | HA1 Legs | 50 | 325~375 | ±50 | Available | ||
- | 16 Days | HA1 Legs | 50 | 325~375 | ±70 | None | ||
- | 16 Days | HA1 Legs | 50 | 325~375 | ±70 | Available | ||
- | 16 Days | HA1 Legs | 50 | 375–425 | ±25 | None | ||
- | 16 Days | HA1 Legs | 50 | 375–425 | ±25 | Available | ||
- | 16 Days | HA1 Legs | 50 | 375–425 | ±50 | None | ||
- | 16 Days | HA1 Legs | 50 | 375–425 | ±50 | Available | ||
- | 16 Days | HA1 Legs | 50 | 375–425 | ±70 | None | ||
- | 16 Days | HA1 Legs | 50 | 375–425 | ±70 | Available | ||
- | 16 Days | HA1 Legs | 50 | 425~475 | ±25 | None | ||
- | 16 Days | HA1 Legs | 50 | 425~475 | ±25 | Available | ||
- | 16 Days | HA1 Legs | 50 | 425~475 | ±50 | None | ||
- | 16 Days | HA1 Legs | 50 | 425~475 | ±50 | Available | ||
- | 16 Days | HA1 Legs | 50 | 425~475 | ±70 | None | ||
- | 16 Days | HA1 Legs | 50 | 425~475 | ±70 | Available | ||
- | 16 Days | HA1 Legs | 50 | 475–525 | ±25 | None | ||
- | 16 Days | HA1 Legs | 50 | 475–525 | ±25 | Available | ||
- | 16 Days | HA1 Legs | 50 | 475–525 | ±50 | None | ||
- | 16 Days | HA1 Legs | 50 | 475–525 | ±50 | Available | ||
- | 16 Days | HA1 Legs | 50 | 475–525 | ±70 | None | ||
- | 16 Days | HA1 Legs | 50 | 475–525 | ±70 | Available | ||
- | 16 Days | HA1 Legs | 50 | 525~575 | ±25 | None | ||
- | 16 Days | HA1 Legs | 50 | 525~575 | ±25 | Available | ||
- | 16 Days | HA1 Legs | 50 | 525~575 | ±50 | None | ||
- | 16 Days | HA1 Legs | 50 | 525~575 | ±50 | Available | ||
- | 16 Days | HA1 Legs | 50 | 525~575 | ±70 | None | ||
- | 16 Days | HA1 Legs | 50 | 525~575 | ±70 | Available | ||
- | 16 Days | HA1 Legs | 50 | 575~625 | ±25 | None | ||
- | 16 Days | HA1 Legs | 50 | 575~625 | ±25 | Available | ||
- | 16 Days | HA1 Legs | 50 | 575~625 | ±50 | None | ||
- | 16 Days | HA1 Legs | 50 | 575~625 | ±50 | Available | ||
- | 16 Days | HA1 Legs | 50 | 575~625 | ±70 | None | ||
- | 16 Days | HA1 Legs | 50 | 575~625 | ±70 | Available | ||
- | 16 Days | HA1 Legs | 50 | 625~675 | ±25 | None | ||
- | 16 Days | HA1 Legs | 50 | 625~675 | ±25 | Available | ||
- | 16 Days | HA1 Legs | 50 | 625~675 | ±50 | None | ||
- | 16 Days | HA1 Legs | 50 | 625~675 | ±50 | Available | ||
- | 16 Days | HA1 Legs | 50 | 625~675 | ±70 | None | ||
- | 16 Days | HA1 Legs | 50 | 625~675 | ±70 | Available | ||
- | 16 Days | HA1 Legs | 50 | 675~725 | ±25 | None | ||
- | 16 Days | HA1 Legs | 50 | 675~725 | ±25 | Available | ||
- | 16 Days | HA1 Legs | 50 | 675~725 | ±50 | None | ||
- | 16 Days | HA1 Legs | 50 | 675~725 | ±50 | Available | ||
- | 16 Days | HA1 Legs | 50 | 675~725 | ±70 | None | ||
- | 16 Days | HA1 Legs | 50 | 675~725 | ±70 | Available | ||
- | 16 Days | HA1 Legs | 50 | 725~775 | ±25 | Available | ||
- | 16 Days | HA1 Legs | 50 | 725~775 | ±50 | None | ||
- | 16 Days | HA1 Legs | 50 | 725~775 | ±50 | Available | ||
- | 16 Days | HA1 Legs | 50 | 725~775 | ±70 | None | ||
- | 16 Days | HA1 Legs | 50 | 725~775 | ±70 | Available | ||
- | 16 Days | HA1 Legs | 50 | 775~825 | ±25 | None | ||
- | 16 Days | HA1 Legs | 50 | 775~825 | ±25 | Available | ||
- | 16 Days | HA1 Legs | 50 | 775~825 | ±50 | None | ||
- | 16 Days | HA1 Legs | 50 | 775~825 | ±50 | Available | ||
- | 16 Days | HA1 Legs | 50 | 775~825 | ±70 | None | ||
- | 16 Days | HA1 Legs | 50 | 775~825 | ±70 | Available | ||
- | 16 Days | HA1 Legs | 50 | 825~875 | ±25 | None |
Loading...
Applicable Conveyor Type | Flat Belt Conveyor |
---|
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.