Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
AR240N-A |
AR240N-N |
AR305N-A |
AR305N-N |
AR390N-A |
AR390N-N |
AR490N-A |
AR490N-N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Type | Width W (mm) | |
---|---|---|---|---|---|---|
16.72 € | 1 | Available |
Same day
Stock | With Shaft | 240 | |
12.92 € | 1 | 6 Days | No Shaft | 240 | ||
14.63 € | 1 | 6 Days | With Shaft | 305 | ||
14.63 € | 1 | 6 Days | No Shaft | 305 | ||
20.87 € | 1 | Available |
Same day
Stock | With Shaft | 390 | |
17.02 € | 1 | 6 Days | No Shaft | 390 | ||
19.93 € | 1 | 6 Days | With Shaft | 490 | ||
19.93 € | 1 | 6 Days | No Shaft | 490 |
Loading...
Type | Long Roller | Long Roller Type | Straight | Bearing | Double |
---|---|---|---|---|---|
Roller Material | Aluminum | O.D. D(Ø) | 42 | Properties | Water-Resistant |
Lining | NA | Surface Treatment | NA | Bearing Material | Steel |
Load (Standard)(N) | 196.1 | Operating Temperature Range(°C) | 0::40 | Bearing Type | Standard Bearing |