• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Low Noise HPC Series

Low Noise HPC Series

Weight reduced by using special engineering plastic.* Mounting brackets sold separately. Please note in advance.

[Features]
· Weight reduced by using a complex block configuration and special engineering plastics.
· No tools required for adding and removing cables and hoses

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HPC50
HPC100-[1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30,​31,​32,​33,​34,​35,​36,​37,​38,​39,​40,​41,​42,​43,​44,​45,​46,​47,​48,​49,​50]
HPC200
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSHeight of Inside H1
(mm)
Width of Inside W1
(mm)
Maximum Cable Outer Diameter Dp
(φ)
Number of Links Type of Movement Operating Temperature Range
(°C)
Carrier Material Bend Radius

1.99 €

5 Days -20.52816-two-dimensional motion0~50Resin-

-

89 Days 103040241 ~ 50two-dimensional motion0~50ResinNot Specified

2.22 €

6 Days -35.55428-two-dimensional motion0~50Resin-

Loading...

  1. 1

Basic information

Type Rectangular Cover Type Standard Properties Standard / Low-Noise
Number of Internal carrier divisions NA Operating Speed(m/s) 2.5 Pitch P(mm) 25
Cable Insert Surface Outer Peripheral Surface Cable Insert Type Slit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support