We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

S Coupling Male PT Type NL190-FM

  • Volume Discount

Medium/Low Pressure Snap Joint Valveless Structure Male-Screw Type *production by order

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NL190F-08B-M

Part Number
NL190F-08B-M
Part NumberStandard Unit PriceVolume DiscountShipping Days?Operating Temperature Range
(℃)
Operating Pressure Range
(MPa)

84.56 €

Available Quote -20~800~4.9

Loading...

  1. 1

Basic information

Type Standard Joint Type Tapered Male Thread Male/Female F
Main Body Material Brass Seal Material Standard NBR Applicable Fluid Water / Air / Operation Oil / Chemical
Valve Structure Valveless Usage Environment/Application General Hydraulic / Plant Piping / General Industrial Machinery Connection Nominal Thread 1/2

This page is S Coupling Male PT Type NL190-FM, part number NL190F-08B-M.
You can find the detail information about specifications and dimensions on part number NL190F-08B-M.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support