A high-pressure S coupling for general-purpose hydraulic piping.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
Y240F-6-F04 |
Y240F-6-F06 |
Y240F-6-F08 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Operating Temperature Range (℃) | Operating Pressure Range (MPa) | Connection Nominal Thread |
---|---|---|---|---|---|---|
22.22 € | Available | Quote | -30~100 | 0~1.0 | 1/4 | |
22.22 € | Available | Quote | -30~100 | 0~1.0 | 3/8 | |
22.22 € | Available | Quote | -30~100 | 0~1.0 | 1/2 |
Loading...
Type | Standard | Joint Type | Rc Female Screws | Male/Female | F |
---|---|---|---|---|---|
Main Body Material | Carbon steel | Seal Material | Standard NBR | Applicable Fluid | Air |
Valve Structure | Double Ended | Usage Environment/Application | General Hydraulic / Plant Piping / General Industrial Machinery |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.