Flange Type Ball Spline LBF Type

Flange Type Ball Spline LBF Type
Utilizes a flange to fixate the housing using a bolt, which makes assembly easy. Ideal for housings with small widths or where there are concerns of deformation associated with machining key grooves into the housing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LBF15+[50-600/0.5]L
LBF15+[50-600/0.5]L[H,​P]
LBF15[CL,​CM]+[50-600/0.5]L
LBF15[CL,​CM]+[50-600/0.5]L[H,​P]
2LBF15+[50-600/0.5]L
2LBF15+[50-600/0.5]L[H,​P]
2LBF15[CL,​CM]+[50-600/0.5]L
2LBF15[CL,​CM]+[50-600/0.5]L[H,​P]
3LBF15+[50-600/0.5]L
3LBF15+[50-600/0.5]L[H,​P]
3LBF15[CL,​CM]+[50-600/0.5]L
3LBF15[CL,​CM]+[50-600/0.5]L[H,​P]
4LBF15+[50-600/0.5]L
4LBF15+[50-600/0.5]L[H,​P]
4LBF15[CL,​CM]+[50-600/0.5]L
4LBF15[CL,​CM]+[50-600/0.5]L[H,​P]
5LBF15[CL,​CM]+[50-600/0.5]L
5LBF15[CL,​CM]+[50-600/0.5]L[H,​P]
5LBF15+[50-600/0.5]L
5LBF15+[50-600/0.5]L[H,​P]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Number of spline nuts per shaft
(pcs.)
Clearance sign Accuracy Symbol Spline shaft overall length L
(mm)
1 20 Days 1NormalStandard Grade50 ~ 600
1 20 Days 1NormalHigh Grade / Precision Grade50 ~ 600
1 20 Days 1Light Preload / Medium PrecompressionStandard Grade50 ~ 600
1 20 Days 1Light Preload / Medium PrecompressionHigh Grade / Precision Grade50 ~ 600
1 20 Days 2NormalStandard Grade50 ~ 600
1 20 Days 2NormalHigh Grade / Precision Grade50 ~ 600
1 20 Days 2Light Preload / Medium PrecompressionStandard Grade50 ~ 600
1 20 Days 2Light Preload / Medium PrecompressionHigh Grade / Precision Grade50 ~ 600
1 20 Days 3NormalStandard Grade50 ~ 600
1 20 Days 3NormalHigh Grade / Precision Grade50 ~ 600
1 20 Days 3Light Preload / Medium PrecompressionStandard Grade50 ~ 600
1 20 Days 3Light Preload / Medium PrecompressionHigh Grade / Precision Grade50 ~ 600
1 20 Days 4NormalStandard Grade50 ~ 600
1 20 Days 4NormalHigh Grade / Precision Grade50 ~ 600
1 20 Days 4Light Preload / Medium PrecompressionStandard Grade50 ~ 600
1 20 Days 4Light Preload / Medium PrecompressionHigh Grade / Precision Grade50 ~ 600
1 20 Days 5Light Preload / Medium PrecompressionStandard Grade50 ~ 600
1 20 Days 5Light Preload / Medium PrecompressionHigh Grade / Precision Grade50 ~ 600
1 20 Days 5NormalStandard Grade50 ~ 600
1 20 Days 5NormalHigh Grade / Precision Grade50 ~ 600

Loading...

  1. 1

Basic information

Nut type Flange Shape Shaft end shape (left) Standard Shaft end shape (right) Standard
Spline Shafts Shape Solid Torque High Torque Nut length Standard Type
Nut Overall Length L(mm) 40 Nut Outer Diameter D(φ) 23 Basic Load Rating C(N) 4400
Basic Load Rating Co(N) 8400 Allowable Torque(Nm) 30.4 The circulation type of balls Single

Tech Support