This rigid, square spline nut does not require a housing and can be assembled on the machine body as-is to achieve a compact, rigid linear guide part.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
LBH15+[53-600/0.5]L |
LBH15+[53-600/0.5]L[H,P] |
LBH15[CL,CM]+[53-600/0.5]L |
LBH15[CL,CM]+[53-600/0.5]L[H,P] |
LBH20+[72-600/0.5]L |
LBH20+[72-600/0.5]L[H,P] |
LBH20+[72-600/0.5]L[H,P]K |
LBH20+[72-600/0.5]LK |
LBH20[CL,CM]+[72-600/0.5]L |
LBH20[CL,CM]+[72-600/0.5]L[H,P] |
LBH20[CL,CM]+[72-600/0.5]L[H,P]K |
LBH20[CL,CM]+[72-600/0.5]LK |
LBH25+[83-600/0.5]L |
LBH25+[83-600/0.5]L[H,P] |
LBH25+[83-600/0.5]L[H,P]K |
LBH25+[83-600/0.5]LK |
LBH25[CL,CM]+[83-600/0.5]L |
LBH25[CL,CM]+[83-600/0.5]L[H,P] |
LBH25[CL,CM]+[83-600/0.5]L[H,P]K |
LBH25[CL,CM]+[83-600/0.5]LK |
LBH30+[93-600/0.5]L |
LBH30+[93-600/0.5]L[H,P] |
LBH30+[93-600/0.5]L[H,P]K |
LBH30+[93-600/0.5]LK |
LBH30[CL,CM]+[93-600/0.5]L |
LBH30[CL,CM]+[93-600/0.5]L[H,P] |
LBH30[CL,CM]+[93-600/0.5]L[H,P]K |
LBH30[CL,CM]+[93-600/0.5]LK |
LBH40+[112-600/0.5]L |
LBH40+[112-600/0.5]L[H,P] |
LBH40+[112-600/0.5]L[H,P]K |
LBH40+[112-600/0.5]LK |
LBH40[CL,CM]+[112-600/0.5]L |
LBH40[CL,CM]+[112-600/0.5]L[H,P] |
LBH40[CL,CM]+[112-600/0.5]L[H,P]K |
LBH40[CL,CM]+[112-600/0.5]LK |
LBH50+[125-600/0.5]L |
LBH50+[125-600/0.5]L[H,P] |
LBH50+[125-600/0.5]L[H,P]K |
LBH50+[125-600/0.5]LK |
LBH50[CL,CM]+[125-600/0.5]L |
LBH50[CL,CM]+[125-600/0.5]L[H,P] |
LBH50[CL,CM]+[125-600/0.5]L[H,P]K |
LBH50[CL,CM]+[125-600/0.5]LK |
2LBH15+[53-600/0.5]L |
2LBH15+[53-600/0.5]L[H,P] |
2LBH15[CL,CM]+[53-600/0.5]L |
2LBH15[CL,CM]+[53-600/0.5]L[H,P] |
2LBH20[CL,CM]+[72-600/0.5]L |
2LBH20[CL,CM]+[72-600/0.5]L[H,P] |
2LBH20[CL,CM]+[72-600/0.5]L[H,P]K |
2LBH20[CL,CM]+[72-600/0.5]LK |
2LBH20+[72-600/0.5]L |
2LBH20+[72-600/0.5]L[H,P] |
2LBH20+[72-600/0.5]L[H,P]K |
2LBH20+[72-600/0.5]LK |
2LBH25+[83-600/0.5]L |
2LBH25+[83-600/0.5]L[H,P] |
2LBH25+[83-600/0.5]L[H,P]K |
2LBH25+[83-600/0.5]LK |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Spline Shafts Shape | Number of spline nuts per shaft (pcs.) | Nut Overall Length L (mm) | Clearance sign | Accuracy Symbol | Spline shaft overall length L (mm) | Basic Load Rating C (N) | Basic Load Rating Co (N) | Allowable Torque (N▪m) | The circulation type of balls |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | Quote | Solid | 1 | 43 | Normal | Standard Grade | 53 ~ 600 | 4400 | 8400 | 30.4 | Single | ||
- | Quote | Solid | 1 | 43 | Normal | High Grade / Precision Grade | 53 ~ 600 | 4400 | 8400 | 30.4 | Single | ||
- | Quote | Solid | 1 | 43 | Light Preload / Medium Precompression | Standard Grade | 53 ~ 600 | 4400 | 8400 | 30.4 | Single | ||
- | Quote | Solid | 1 | 43 | Light Preload / Medium Precompression | High Grade / Precision Grade | 53 ~ 600 | 4400 | 8400 | 30.4 | Single | ||
- | Quote | Solid | 1 | 62 | Normal | Standard Grade | 72 ~ 600 | 9400 | 20100 | 90.2 | Single | ||
- | Quote | Solid | 1 | 62 | Normal | High Grade / Precision Grade | 72 ~ 600 | 9400 | 20100 | 90.2 | Single | ||
- | Quote | Hollow (Thick) | 1 | 62 | Normal | High Grade / Precision Grade | 72 ~ 600 | 9400 | 20100 | 90.2 | Single | ||
- | Quote | Hollow (Thick) | 1 | 62 | Normal | Standard Grade | 72 ~ 600 | 9400 | 20100 | 90.2 | Single | ||
- | Quote | Solid | 1 | 62 | Light Preload / Medium Precompression | Standard Grade | 72 ~ 600 | 9400 | 20100 | 90.2 | Single | ||
- | Quote | Solid | 1 | 62 | Light Preload / Medium Precompression | High Grade / Precision Grade | 72 ~ 600 | 9400 | 20100 | 90.2 | Single | ||
- | Quote | Hollow (Thick) | 1 | 62 | Light Preload / Medium Precompression | High Grade / Precision Grade | 72 ~ 600 | 9400 | 20100 | 90.2 | Single | ||
- | Quote | Hollow (Thick) | 1 | 62 | Light Preload / Medium Precompression | Standard Grade | 72 ~ 600 | 9400 | 20100 | 90.2 | Single | ||
- | Quote | Solid | 1 | 73 | Normal | Standard Grade | 83 ~ 600 | 14900 | 28700 | 176 | Single | ||
- | Quote | Solid | 1 | 73 | Normal | High Grade / Precision Grade | 83 ~ 600 | 14900 | 28700 | 176 | Single | ||
- | Quote | Hollow (Thick) | 1 | 73 | Normal | High Grade / Precision Grade | 83 ~ 600 | 14900 | 28700 | 176 | Single | ||
- | Quote | Hollow (Thick) | 1 | 73 | Normal | Standard Grade | 83 ~ 600 | 14900 | 28700 | 176 | Single | ||
- | Quote | Solid | 1 | 73 | Light Preload / Medium Precompression | Standard Grade | 83 ~ 600 | 14900 | 28700 | 176 | Single | ||
- | Quote | Solid | 1 | 73 | Light Preload / Medium Precompression | High Grade / Precision Grade | 83 ~ 600 | 14900 | 28700 | 176 | Single | ||
- | Quote | Hollow (Thick) | 1 | 73 | Light Preload / Medium Precompression | High Grade / Precision Grade | 83 ~ 600 | 14900 | 28700 | 176 | Single | ||
- | Quote | Hollow (Thick) | 1 | 73 | Light Preload / Medium Precompression | Standard Grade | 83 ~ 600 | 14900 | 28700 | 176 | Single | ||
- | Quote | Solid | 1 | 83 | Normal | Standard Grade | 93 ~ 600 | 22500 | 41400 | 312 | Single | ||
- | Quote | Solid | 1 | 83 | Normal | High Grade / Precision Grade | 93 ~ 600 | 22500 | 41400 | 312 | Single | ||
- | Quote | Hollow (Thick) | 1 | 83 | Normal | High Grade / Precision Grade | 93 ~ 600 | 22500 | 41400 | 312 | Single | ||
- | Quote | Hollow (Thick) | 1 | 83 | Normal | Standard Grade | 93 ~ 600 | 22500 | 41400 | 312 | Single | ||
- | Quote | Solid | 1 | 83 | Light Preload / Medium Precompression | Standard Grade | 93 ~ 600 | 22500 | 41400 | 312 | Single | ||
- | Quote | Solid | 1 | 83 | Light Preload / Medium Precompression | High Grade / Precision Grade | 93 ~ 600 | 22500 | 41400 | 312 | Single | ||
- | Quote | Hollow (Thick) | 1 | 83 | Light Preload / Medium Precompression | High Grade / Precision Grade | 93 ~ 600 | 22500 | 41400 | 312 | Single | ||
- | Quote | Hollow (Thick) | 1 | 83 | Light Preload / Medium Precompression | Standard Grade | 93 ~ 600 | 22500 | 41400 | 312 | Single | ||
- | Quote | Solid | 1 | 102 | Normal | Standard Grade | 112 ~ 600 | 37100 | 66900 | 696 | Single | ||
- | Quote | Solid | 1 | 102 | Normal | High Grade / Precision Grade | 112 ~ 600 | 37100 | 66900 | 696 | Single | ||
- | Quote | Hollow (Thick) | 1 | 102 | Normal | High Grade / Precision Grade | 112 ~ 600 | 37100 | 66900 | 696 | Single | ||
- | Quote | Hollow (Thick) | 1 | 102 | Normal | Standard Grade | 112 ~ 600 | 37100 | 66900 | 696 | Single | ||
- | Quote | Solid | 1 | 102 | Light Preload / Medium Precompression | Standard Grade | 112 ~ 600 | 37100 | 66900 | 696 | Single | ||
- | Quote | Solid | 1 | 102 | Light Preload / Medium Precompression | High Grade / Precision Grade | 112 ~ 600 | 37100 | 66900 | 696 | Single | ||
- | Quote | Hollow (Thick) | 1 | 102 | Light Preload / Medium Precompression | High Grade / Precision Grade | 112 ~ 600 | 37100 | 66900 | 696 | Single | ||
- | Quote | Hollow (Thick) | 1 | 102 | Light Preload / Medium Precompression | Standard Grade | 112 ~ 600 | 37100 | 66900 | 696 | Single | ||
- | Quote | Solid | 1 | 115 | Normal | Standard Grade | 125 ~ 600 | 55100 | 94100 | 1290 | Single | ||
- | Quote | Solid | 1 | 115 | Normal | High Grade / Precision Grade | 125 ~ 600 | 55100 | 94100 | 1290 | Single | ||
- | Quote | Hollow (Thick) | 1 | 115 | Normal | High Grade / Precision Grade | 125 ~ 600 | 55100 | 94100 | 1290 | Single | ||
- | Quote | Hollow (Thick) | 1 | 115 | Normal | Standard Grade | 125 ~ 600 | 55100 | 94100 | 1290 | Single | ||
- | Quote | Solid | 1 | 115 | Light Preload / Medium Precompression | Standard Grade | 125 ~ 600 | 55100 | 94100 | 1290 | Single | ||
- | Quote | Solid | 1 | 115 | Light Preload / Medium Precompression | High Grade / Precision Grade | 125 ~ 600 | 55100 | 94100 | 1290 | Single | ||
- | Quote | Hollow (Thick) | 1 | 115 | Light Preload / Medium Precompression | High Grade / Precision Grade | 125 ~ 600 | 55100 | 94100 | 1290 | Single | ||
- | Quote | Hollow (Thick) | 1 | 115 | Light Preload / Medium Precompression | Standard Grade | 125 ~ 600 | 55100 | 94100 | 1290 | Single | ||
- | Quote | Solid | 2 | 43 | Normal | Standard Grade | 53 ~ 600 | 4400 | 8400 | 30.4 | Single | ||
- | Quote | Solid | 2 | 43 | Normal | High Grade / Precision Grade | 53 ~ 600 | 4400 | 8400 | 30.4 | Single | ||
- | Quote | Solid | 2 | 43 | Light Preload / Medium Precompression | Standard Grade | 53 ~ 600 | 4400 | 8400 | 30.4 | Single | ||
- | Quote | Solid | 2 | 43 | Light Preload / Medium Precompression | High Grade / Precision Grade | 53 ~ 600 | 4400 | 8400 | 30.4 | Single | ||
- | Quote | Solid | 2 | 62 | Light Preload / Medium Precompression | Standard Grade | 72 ~ 600 | 9400 | 20100 | 90.2 | Single | ||
- | Quote | Solid | 2 | 62 | Light Preload / Medium Precompression | High Grade / Precision Grade | 72 ~ 600 | 9400 | 20100 | 90.2 | Single | ||
- | Quote | Hollow (Thick) | 2 | 62 | Light Preload / Medium Precompression | High Grade / Precision Grade | 72 ~ 600 | 9400 | 20100 | 90.2 | Single | ||
- | Quote | Hollow (Thick) | 2 | 62 | Light Preload / Medium Precompression | Standard Grade | 72 ~ 600 | 9400 | 20100 | 90.2 | Single | ||
- | Quote | Solid | 2 | 62 | Normal | Standard Grade | 72 ~ 600 | 9400 | 20100 | 90.2 | Single | ||
- | Quote | Solid | 2 | 62 | Normal | High Grade / Precision Grade | 72 ~ 600 | 9400 | 20100 | 90.2 | Single | ||
- | Quote | Hollow (Thick) | 2 | 62 | Normal | High Grade / Precision Grade | 72 ~ 600 | 9400 | 20100 | 90.2 | Single | ||
- | Quote | Hollow (Thick) | 2 | 62 | Normal | Standard Grade | 72 ~ 600 | 9400 | 20100 | 90.2 | Single | ||
- | Quote | Solid | 2 | 73 | Normal | Standard Grade | 83 ~ 600 | 14900 | 28700 | 176 | Single | ||
- | Quote | Solid | 2 | 73 | Normal | High Grade / Precision Grade | 83 ~ 600 | 14900 | 28700 | 176 | Single | ||
- | Quote | Hollow (Thick) | 2 | 73 | Normal | High Grade / Precision Grade | 83 ~ 600 | 14900 | 28700 | 176 | Single | ||
- | Quote | Hollow (Thick) | 2 | 73 | Normal | Standard Grade | 83 ~ 600 | 14900 | 28700 | 176 | Single |
Loading...
Nut type | Rectangular | Shaft end shape (left) | Standard | Shaft end shape (right) | Standard |
---|---|---|---|---|---|
Torque | High Torque | Nut length | Standard Type |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.