We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (CET) 25/10/2020. We apologize for the inconvenience.

Oiles #2000 Flanged Bushing (CLF)

Oiles #2000 Flanged Bushing (CLF)
  • Volume Discount

[Features]
· Usable in any direction of motion thanks to the dispersion of solid lubricant and with excellent performance even while operating in micro-motion.
· Can be used without oil.
· Superior in load withstand ability, speed property, and abrasion resistance.
· Various sizes of standard products and plates for alteration are available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CLF-2030
CLF-2040
CLF-2530
CLF-2550
CLF-3030
CLF-3060
CLF-3540
CLF-3580
CLF-4040
CLF-4080
CLF-50100
CLF-5050
CLF-60120
CLF-6060
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSI.D. d
(Ø)
O.D. D
(Ø)
L
(mm)
Operating Temperature Range
(°C)

77.40 €

38 Days -202830-40~120

87.49 €

Available 38 Days 10202840-40~120

88.90 €

38 Days 10253330-40~120

106.31 €

38 Days 10253350-40~120

97.55 €

38 Days 10303830-40~120

117.79 €

38 Days 10303860-40~120

115.93 €

38 Days -354440-40~120

152.38 €

38 Days 10354480-40~120

109.01 €

38 Days -405040-40~120

153.87 €

38 Days -405080-40~120

219.75 €

38 Days -5062100-40~120

138.78 €

38 Days -506250-40~120

277.79 €

38 Days 106074120-40~120

185.95 €

38 Days -607460-40~120

Loading...

  1. 1

Basic information

Type Flange Metallic Ferrous Sintering Operating Environment Standard / Vibration-Resistant
Maximum Allowable PV Value Range(N/mm2•m/s) 1.1~2.0 Maximum Allowable PV Value(N/mm2•m/s) 1.63 Maximum Allowable Surface Pressure P(N/mm2) 24.5
Maximum Allowable Velocity V(m/s) 0.5 Length Type Single Fitting axis g6
Housing Fitting H6 Lubrication Non-Lubricated

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support