Oiles Pillow #80 (80FL)

Oiles Pillow #80 (80FL)
  • Volume Discount

The bearing unit is 100% plastic, making it small, lightweight and resistant to corrosion.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
80FL-06
80FL-08
80FL-10
80FL-12
80FL-15
80FL-17
80FL-20
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSI.D. d
(Ø)
Operating Temperature Range
(°C)

1.74 €

Available Same day

Stock

66-20~60

2.50 €

4 Days 68-20~60

2.34 €

Available Same day

Stock

610-20~60

2.81 €

Available Same day

Stock

612-20~60

3.40 €

Available Same day

Stock

615-20~60

4.64 €

7 Days 617-20~60

5.58 €

Available Same day

Stock

620-20~60

Loading...

  1. 1

Basic information

Type Straight Type Operating Environment Standard Maximum Allowable PV Value Range(N/mm2•m/s) 0.3–1.0
Maximum Allowable PV Value(N/mm2•m/s) 0.5 Maximum Allowable Surface Pressure P(N/mm2) 2.0 Maximum Allowable Velocity V(m/s) 0.4
Unit shape Pillow Type Unit Assembly housing material Reinforced Plastic Length Type Single
Fitting axis h7 Lubrication Non-Lubricated

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support