L Type Plate #500SP (SLP)

L Type Plate #500SP (SLP)
  • Promotional pricing
  • Volume Discount
Demonstrates high performance at high load and low speed movement positions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SLP-15100
SLP-15150
SLP-26100C
SLP-32100B
SLP-32150B
SLP-32200B
SLP-32250B
SLP-50200A
SLP-50250A
SLP-50300A
SLP-50350A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThickness t
(mm)
Width W
(mm)
Length L
(mm)

94.21 €

1 36 Days -1515100

133.05 €

1 25 Days -1515150

80.15 €

40.08 €

1 Same day

Stock

102026100

107.81 €

1 5 Days -3032100

145.89 €

1 12 Days -3032150

126.15 €

1 12 Days -3032200

220.32 €

1 Available 7 Days -3032250

207.53 €

1 Available 39 Days 104550200

246.31 €

1 12 Days -4550250

290.48 €

1 25 Days -4550300

335.64 €

1 12 Days -4550350

Loading...

  1. 1

Basic information

Material Metal system Metal system material High tensile brass based / solid lubricant embedded Lubrication Non-Lubricated
Maximum Allowable Surface Pressure P(N/mm2) 29 Maximum Allowable Velocity V(m/s) 0.5 Maximum Allowable PV Value(N/mm2·m/s) 1.65

Tech Support