• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Rolling Ball Screw, BTK Shape

Rolling Ball Screw, BTK Shape

[Features]

· Rolling ball screw with a new circulation structure that achieves DN values of 100,000.
Compatible with the nut outer diameter and mount hole size of conventional BTK shape products, so it can be used as a replacement.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BTK1006V-2.6+[36-1000/1]LC7T
BTK1006V-2.6+[36-1000/1]LT
BTK1208V-2.6+[44-1000/1]LC7T
BTK1208V-2.6+[44-1000/1]LT
BTK1404V-3.6+[100-1000/1]LT
BTK1405V-2.6+[100-1000/1]LT
BTK1605L-2.6+[40-1800/1]LC[7,​8]T
BTK1605L-2.6+[40-1800/1]LT
BTK1605V-2.6+[100-1500/1]LC7T
BTK1605V-2.6+[100-1500/1]LT
BTK1808V-3.6+[61-1800/1]LC[7,​8]T
BTK1808V-3.6+[61-1800/1]LT
BTK2005L-2.6+[40-2200/1]LC[7,​8]T
BTK2005L-2.6+[40-2200/1]LT
BTK2005V-2.6+[100-1500/1]LT
BTK2010V-2.6+[61-1500/1]LT
BTK2505L-2.6+[40-3000/1]LC[7,​8]T
BTK2505L-2.6+[40-3000/1]LT
BTK2505V-2.6+[100-2000/1]LT
BTK2510V-5.3+[98-3000/1]LC[7,​8]T
BTK2510V-5.3+[98-3000/1]LT
BTK2806L-2.6+[47-3000/1]LC[7,​8]T
BTK2806L-2.6+[47-3000/1]LT
BTK2806L-5.3+[65-3000/1]LC[7,​8]T
BTK2806L-5.3+[65-3000/1]LT
BTK2806V-2.6+[100-1000/1]LT
BTK2806V-5.3+[65-3000/1]LC[7,​8]T
BTK2806V-5.3+[65-3000/1]LT
BTK3210L-2.6+[68-4000/1]LC[7,​8]T
BTK3210L-2.6+[68-4000/1]LT
BTK3210L-5.3+[98-4000/1]LC[7,​8]T
BTK3210L-5.3+[98-4000/1]LT
BTK3210V-2.6+[100-2500/1]LT
BTK3210V-5.3+[100-2500/1]LT
BTK3610L-2.6+[70-4000/1]LC[7,​8]T
BTK3610L-2.6+[70-4000/1]LT
BTK3610L-5.3+[100-4000/1]LC[7,​8]T
BTK3610L-5.3+[100-4000/1]LT
BTK3610V-2.6+[70-1000/1]LT
BTK3610V-5.3+[100-1000/1]LT
BTK4010V-5.3+[100-1500/1]LT
BTK4512V-5.3+[118-2000/1]LT
BTK5016V-5.3+[145-1000/1]LT
Part NumberStandard Unit PriceVolume DiscountShipping Days?Accuracy Screw Shaft O.D. d
(φ)
Lead
(mm)
Right Screw/Left Screw Axial gap Nut Shape Circuit System Number of Load Circuits
(Rows x Windings)
Screw Shaft Length
(mm)
Basic Load Rating Dynamic Rating Ca
(N)
Basic Load Rating Static Rating Coa
(N)

-

Quote C7106Right Screw0.05SingleReturn Pipe Type1×2.6536 ~ 100028004900

-

Quote C8106Right Screw0.05SingleReturn Pipe Type1×2.6536 ~ 100028004900

-

Quote C7128Right Screw0.05SingleReturn Pipe Type1×2.6544 ~ 100038006800

-

Quote C8128Right Screw0.05SingleReturn Pipe Type1×2.6544 ~ 100038006800

-

Quote C10144Right Screw0.1SingleReturn Pipe Type1×3.65100 ~ 1000550011500

-

Quote C10145Right Screw0.1SingleReturn Pipe Type1×2.65100 ~ 1000500011400

-

Quote C7 / C8165Left Screw0.1SingleReturn Pipe Type1×2.6540 ~ 1800540013300

-

Quote C10165Left Screw0.1SingleReturn Pipe Type1×2.6540 ~ 1800540013300

-

Quote C7165Right Screw0.1SingleReturn Pipe Type1×2.65100 ~ 1500540013300

-

Quote C10165Right Screw0.1SingleReturn Pipe Type1×2.65100 ~ 1500540013300

-

Quote C7 / C8188Right Screw0.1SingleReturn Pipe Type1×3.6561 ~ 18001310031000

-

Quote C10188Right Screw0.1SingleReturn Pipe Type1×3.6561 ~ 18001310031000

-

Quote C7 / C8205Left Screw0.1SingleReturn Pipe Type1×2.6540 ~ 2200600016500

-

Quote C10205Left Screw0.1SingleReturn Pipe Type1×2.6540 ~ 2200600016500

-

Quote C10205Right Screw0.1SingleReturn Pipe Type1×2.65100 ~ 1500600016500

-

Quote C102010Right Screw0.1SingleReturn Pipe Type1×2.6561 ~ 15001060025100

-

Quote C7 / C8255Left Screw0.1SingleReturn Pipe Type1×2.6540 ~ 3000670020800

-

Quote C10255Left Screw0.1SingleReturn Pipe Type1×2.6540 ~ 3000670020800

-

Quote C10255Right Screw0.1SingleReturn Pipe Type1×2.65100 ~ 2000670020800

-

Quote C7 / C82510Right Screw0.1SingleReturn Pipe Type2×2.6598 ~ 30003120083700

-

Quote C102510Right Screw0.1SingleReturn Pipe Type2×2.6598 ~ 30003120083700

-

Quote C7 / C8286Left Screw0.1SingleReturn Pipe Type1×2.6547 ~ 3000700023400

-

Quote C10286Left Screw0.1SingleReturn Pipe Type1×2.6547 ~ 3000700023400

-

Quote C7 / C8286Left Screw0.1SingleReturn Pipe Type2×2.6565 ~ 30001280046800

-

Quote C10286Left Screw0.1SingleReturn Pipe Type2×2.6565 ~ 30001280046800

-

Quote C10286Right Screw0.1SingleReturn Pipe Type1×2.65100 ~ 1000700023400

-

Quote C7 / C8286Right Screw0.1SingleReturn Pipe Type2×2.6565 ~ 30001280046800

-

Quote C10286Right Screw0.1SingleReturn Pipe Type2×2.6565 ~ 30001280046800

-

Quote C7 / C83210Left Screw[0.2 or Less (rolled)] 0.14SingleReturn Pipe Type1×2.6568 ~ 40001980053800

-

Quote C103210Left Screw[0.2 or Less (rolled)] 0.14SingleReturn Pipe Type1×2.6568 ~ 40001980053800

-

Quote C7 / C83210Left Screw[0.2 or Less (rolled)] 0.14SingleReturn Pipe Type2×2.6598 ~ 400036000107500

-

Quote C103210Left Screw[0.2 or Less (rolled)] 0.14SingleReturn Pipe Type2×2.6598 ~ 400036000107500

-

Quote C103210Right Screw[0.2 or Less (rolled)] 0.14SingleReturn Pipe Type1×2.65100 ~ 25001980053800

-

Quote C103210Right Screw[0.2 or Less (rolled)] 0.14SingleReturn Pipe Type2×2.65100 ~ 250036000107500

-

Quote C7 / C83610Left Screw[0.2 or Less (rolled)] 0.17SingleReturn Pipe Type1×2.6570 ~ 40002080059800

-

Quote C103610Left Screw[0.2 or Less (rolled)] 0.17SingleReturn Pipe Type1×2.6570 ~ 40002080059800

-

Quote C7 / C83610Left Screw[0.2 or Less (rolled)] 0.17SingleReturn Pipe Type2×2.65100 ~ 400037800118700

-

Quote C103610Left Screw[0.2 or Less (rolled)] 0.17SingleReturn Pipe Type2×2.65100 ~ 400037800118700

-

Quote C103610Right Screw[0.2 or Less (rolled)] 0.17SingleReturn Pipe Type1×2.6570 ~ 10002080059800

-

Quote C103610Right Screw[0.2 or Less (rolled)] 0.17SingleReturn Pipe Type2×2.65100 ~ 100037800118700

-

Quote C104010Right Screw[0.2 or Less (rolled)] 0.17SingleReturn Pipe Type2×2.65100 ~ 150040300134900

-

Quote C104512Right Screw[0.2 or Less (rolled)] 0.17SingleReturn Pipe Type2×2.65118 ~ 200049500169000

-

Quote C105016Right Screw0.2SingleReturn Pipe Type2×2.65145 ~ 100093800315200

Loading...

  1. 1

Basic information

Type Rolled Features Standard Flange Shape Round-shaped, 2 Set Screw Flats
Preload NA Conditions of Use Standard / Dust-Proof

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support