Recommended tip shape designations are now selectable. If you choose a recommended tip shape designation, accuracy for non-standard lengths can be specified in units of 1 mm, even for C8 and C10 models.
[Features]
· THK rolling ball screws are low-priced sending screws that modify the screw grinding shaft used in precision ball screws and use a new screw shaft created by combining high accuracy rolling pressing with special surface grinding finishing.
· Because all the ball rolling surfaces or the combined ball screw nuts have undergone grinding finishing, the gap in the shaft direction is smaller than conventional rolling ball screws, providing smooth operation.
· Also, an abundant standardized lineup is available so you can select the product that's optimal for your application.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
MTF0601-3.7+[40-320/1]LC7T |
MTF0601-3.7+[40-320/1]LT |
MTF0802-3.7+[28-320/1]LC7T |
MTF0802-3.7+[28-320/1]LT |
MTF1002-3.7+[28-1000/1]LC7T |
MTF1002-3.7+[28-1000/1]LT |
MTF1202-3.7+[30-1000/1]LC7T |
MTF1202-3.7+[30-1000/1]LT |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Accuracy | Screw Shaft O.D. d (φ) | Lead (mm) | Nut Shape | Circuit System | Screw Shaft Length (mm) | Basic Load Rating Dynamic Rating Ca (N) | Basic Load Rating Static Rating Coa (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | Quote | C7 | 6 | 1 | Single | Deflector Type | 40 ~ 320 | 700 | 1200 | ||
- | Quote | C8 | 6 | 1 | Single | Deflector Type | 40 ~ 320 | 700 | 1200 | ||
- | Quote | C7 | 8 | 2 | Single | Deflector Type | 28 ~ 320 | 2100 | 3800 | ||
- | Quote | C8 | 8 | 2 | Single | Deflector Type | 28 ~ 320 | 2100 | 3800 | ||
- | Quote | C7 | 10 | 2 | Single | Deflector Type | 28 ~ 1000 | 2300 | 4800 | ||
- | Quote | C8 | 10 | 2 | Single | Deflector Type | 28 ~ 1000 | 2300 | 4800 | ||
- | Quote | C7 | 12 | 2 | Single | Deflector Type | 30 ~ 1000 | 2500 | 5800 | ||
- | Quote | C8 | 12 | 2 | Single | Deflector Type | 30 ~ 1000 | 2500 | 5800 |
Loading...
Type | Rolled | Features | Standard | Flange Shape | Miniature |
---|---|---|---|---|---|
Preload | NA | Conditions of Use | Standard | Right Screw/Left Screw | Right Screw |
Axial gap | 0.05 | Number of Load Circuits(Rows x Windings) | 1×3.7 |
THK
Standard Price : 420.74 €
Shipping Days: 44 Days
NSK
Standard Price : 308.33 €
Shipping Days: 7 Days
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.