Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CNF1530-6NUT |
CNF1530-6ZZNUT |
CNF2040-6NUT |
CNF2040-6ZZNUT |
CNF2550-6NUT |
CNF2550-6ZZNUT |
CNF3060-6NUT |
CNF3060-6ZZNUT |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Shaft O.D. d (mm) | Lead (mm) | Axial gap | Number of Load Circuits (Rows x Windings) | Basic Load Rating Dynamic Rating Ca (N) | Basic Load Rating Static Rating Coa (N) | Operation type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
538.30 € | 1 | 20 Days | 10 | 15 | 30 | 0.1 | 4×1.6 | 10100 | 24700 | NA | ||
600.91 € | 1 | 20 Days | 10 | 15 | 30 | 0.1 | 4×1.6 | 10100 | 24700 | Available | ||
588.37 € | 1 | 20 Days | 10 | 20 | 40 | 0.1 | 4×1.65 | 12000 | 34400 | NA | ||
653.48 € | 1 | 20 Days | 10 | 20 | 40 | 0.1 | 4×1.65 | 12000 | 34400 | Available | ||
670.98 € | 1 | 20 Days | 10 | 25 | 50 | 0.1 | 4×1.65 | 18900 | 53900 | NA | ||
743.61 € | 1 | 20 Days | 10 | 25 | 50 | 0.1 | 4×1.65 | 18900 | 53900 | Available | ||
1,059.07 € | 1 | 20 Days | 10 | 30 | 60 | [0.2 or Less (Rolled)] 0.14 | 4×1.65 | 26200 | 77700 | NA | ||
1,134.19 € | 1 | 20 Days | 10 | 30 | 60 | [0.2 or Less (Rolled)] 0.14 | 4×1.65 | 26200 | 77700 | Available |
Loading...
Type | Rolled | Features | Standard | Flange Shape | Round shape |
---|---|---|---|---|---|
Preload | NA | Conditions of Use | High Speed / Dust Proofing | Nut Shape | Single |
Circuit System | End Cap | Screw Type | Single nut |
Configure
Basic Attributes
Screw Shaft O.D. d(mm)
Lead(mm)
Axial gap
Number of Load Circuits(Rows x Windings)
Operation type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes