We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

LM Guide Full-Ball Type, Miniature Cross Guide, MX-Type

LM Guide Full-Ball Type, Miniature Cross Guide, MX-Type

Cross shape has an identical interior structure to RSR. RSR units, the LM guide full-ball type is more compact and provides higher rigidity and precision.

[Features]
· LM rails and LM blocks feature four high accuracy grinding machined line rolling surfaces that balls roll on, and the ball lines are circulated by the end plate, which is embedded in an LM block.
· The miniature LM guide RSR shape is a combination two-rail model with the intersection on the back side.
· With just the MX shape, this is an orthogonal direct acting system with extremely low height, providing compact performance that doesn't require a conventional saddle.
· Provides 4-direction loading with the same rating as an LM block for the four directions (radial, reversed radial, and sideways).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MX5M+[25-200/1]/[25-200/1]LM
MX5M+[25-200/1]/[25-200/1]LPM
MX5MC1+[25-200/1]/[25-200/1]LM
MX5MC1+[25-200/1]/[25-200/1]LPM
MX7WM+[42-400/1]L/[42-400/1]LM
MX7WM+[42-400/1]L/[42-400/1]LPM
MX7WM+[42-400/1]/[42-400/1]LM
MX7WM+[42-400/1]/[42-400/1]LPM
MX7WMC1+[42-400/1]/[42-400/1]LM
MX7WMC1+[42-400/1]/[42-400/1]LPM
MX7WMC1+[42-400/1]L/[42-400/1]LM
MX7WMC1+[42-400/1]L/[42-400/1]LPM
2MX5MC1+[25-200/1]/[25-200/1]LM
2MX5MC1+[25-200/1]/[25-200/1]LPM
2MX5M+[25-200/1]/[25-200/1]LM
2MX5M+[25-200/1]/[25-200/1]LPM
2MX7WMC1+[42-400/1]/[42-400/1]LM
2MX7WMC1+[42-400/1]/[42-400/1]LPM
2MX7WMC1+[42-400/1]L/[42-400/1]LM
2MX7WMC1+[42-400/1]L/[42-400/1]LPM
2MX7WM+[42-400/1]L/[42-400/1]LM
2MX7WM+[42-400/1]L/[42-400/1]LPM
2MX7WM+[42-400/1]/[42-400/1]LM
2MX7WM+[42-400/1]/[42-400/1]LPM
3MX5M+[25-200/1]/[25-200/1]LM
3MX5M+[25-200/1]/[25-200/1]LPM
3MX5MC1+[25-200/1]/[25-200/1]LM
3MX5MC1+[25-200/1]/[25-200/1]LPM
3MX7WM+[42-400/1]/[42-400/1]LM
3MX7WM+[42-400/1]/[42-400/1]LPM
3MX7WM+[42-400/1]L/[42-400/1]LM
3MX7WM+[42-400/1]L/[42-400/1]LPM
3MX7WMC1+[42-400/1]/[42-400/1]LM
3MX7WMC1+[42-400/1]/[42-400/1]LPM
3MX7WMC1+[42-400/1]L/[42-400/1]LM
3MX7WMC1+[42-400/1]L/[42-400/1]LPM
4MX5M+[25-200/1]/[25-200/1]LM
4MX5M+[25-200/1]/[25-200/1]LPM
4MX5MC1+[25-200/1]/[25-200/1]LM
4MX5MC1+[25-200/1]/[25-200/1]LPM
4MX7WMC1+[42-400/1]/[42-400/1]LM
4MX7WMC1+[42-400/1]/[42-400/1]LPM
4MX7WMC1+[42-400/1]L/[42-400/1]LM
4MX7WMC1+[42-400/1]L/[42-400/1]LPM
4MX7WM+[42-400/1]L/[42-400/1]LM
4MX7WM+[42-400/1]L/[42-400/1]LPM
4MX7WM+[42-400/1]/[42-400/1]LM
4MX7WM+[42-400/1]/[42-400/1]LPM
5MX5MC1+[25-200/1]/[25-200/1]LM
5MX5MC1+[25-200/1]/[25-200/1]LPM
5MX5M+[25-200/1]/[25-200/1]LM
5MX5M+[25-200/1]/[25-200/1]LPM
5MX7WM+[42-400/1]/[42-400/1]LM
5MX7WM+[42-400/1]/[42-400/1]LPM
5MX7WM+[42-400/1]L/[42-400/1]LM
5MX7WM+[42-400/1]L/[42-400/1]LPM
5MX7WMC1+[42-400/1]/[42-400/1]LM
5MX7WMC1+[42-400/1]/[42-400/1]LPM
5MX7WMC1+[42-400/1]L/[42-400/1]LM
5MX7WMC1+[42-400/1]L/[42-400/1]LPM
Part NumberStandard Unit PriceVolume DiscountShipping Days?Block Shape Rail Type Rail Width W1
(mm)
Mounting Height M
(mm)
The number of LM blocks combined with a axis Rail Length L
(mm)
Radial Clearance Accuracy Grade Nominal Model Number Length of Y axis Rail (Only Applies To The Cross-guide) Rolling Element Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
The outside dimension W of block
(mm)
The outside dimension L of block
(mm)
Allowable static moment Mo
(N▪m)

-

Quote StandardStandard510125 ~ 200NormalStandard Grade525 ~ 200Ball590110015.223.32.57

-

Quote StandardStandard510125 ~ 200NormalPrecision Grade525 ~ 200Ball590110015.223.32.57

-

Quote StandardStandard510125 ~ 200Light PreloadStandard Grade525 ~ 200Ball590110015.223.32.57

-

Quote StandardStandard510125 ~ 200Light PreloadPrecision Grade525 ~ 200Ball590110015.223.32.57

-

Quote WideWide Rail1414.5142 ~ 400NormalStandard Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5142 ~ 400NormalPrecision Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5142 ~ 400NormalStandard Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5142 ~ 400NormalPrecision Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5142 ~ 400Light PreloadStandard Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5142 ~ 400Light PreloadPrecision Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5142 ~ 400Light PreloadStandard Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5142 ~ 400Light PreloadPrecision Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote StandardStandard510225 ~ 200Light PreloadStandard Grade525 ~ 200Ball590110015.223.32.57

-

Quote StandardStandard510225 ~ 200Light PreloadPrecision Grade525 ~ 200Ball590110015.223.32.57

-

Quote StandardStandard510225 ~ 200NormalStandard Grade525 ~ 200Ball590110015.223.32.57

-

Quote StandardStandard510225 ~ 200NormalPrecision Grade525 ~ 200Ball590110015.223.32.57

-

Quote WideWide Rail1414.5242 ~ 400Light PreloadStandard Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5242 ~ 400Light PreloadPrecision Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5242 ~ 400Light PreloadStandard Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5242 ~ 400Light PreloadPrecision Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5242 ~ 400NormalStandard Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5242 ~ 400NormalPrecision Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5242 ~ 400NormalStandard Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5242 ~ 400NormalPrecision Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote StandardStandard510325 ~ 200NormalStandard Grade525 ~ 200Ball590110015.223.32.57

-

Quote StandardStandard510325 ~ 200NormalPrecision Grade525 ~ 200Ball590110015.223.32.57

-

Quote StandardStandard510325 ~ 200Light PreloadStandard Grade525 ~ 200Ball590110015.223.32.57

-

Quote StandardStandard510325 ~ 200Light PreloadPrecision Grade525 ~ 200Ball590110015.223.32.57

-

Quote WideWide Rail1414.5342 ~ 400NormalStandard Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5342 ~ 400NormalPrecision Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5342 ~ 400NormalStandard Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5342 ~ 400NormalPrecision Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5342 ~ 400Light PreloadStandard Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5342 ~ 400Light PreloadPrecision Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5342 ~ 400Light PreloadStandard Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5342 ~ 400Light PreloadPrecision Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote StandardStandard510425 ~ 200NormalStandard Grade525 ~ 200Ball590110015.223.32.57

-

Quote StandardStandard510425 ~ 200NormalPrecision Grade525 ~ 200Ball590110015.223.32.57

-

Quote StandardStandard510425 ~ 200Light PreloadStandard Grade525 ~ 200Ball590110015.223.32.57

-

Quote StandardStandard510425 ~ 200Light PreloadPrecision Grade525 ~ 200Ball590110015.223.32.57

-

Quote WideWide Rail1414.5442 ~ 400Light PreloadStandard Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5442 ~ 400Light PreloadPrecision Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5442 ~ 400Light PreloadStandard Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5442 ~ 400Light PreloadPrecision Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5442 ~ 400NormalStandard Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5442 ~ 400NormalPrecision Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5442 ~ 400NormalStandard Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5442 ~ 400NormalPrecision Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote StandardStandard510525 ~ 200Light PreloadStandard Grade525 ~ 200Ball590110015.223.32.57

-

Quote StandardStandard510525 ~ 200Light PreloadPrecision Grade525 ~ 200Ball590110015.223.32.57

-

Quote StandardStandard510525 ~ 200NormalStandard Grade525 ~ 200Ball590110015.223.32.57

-

Quote StandardStandard510525 ~ 200NormalPrecision Grade525 ~ 200Ball590110015.223.32.57

-

Quote WideWide Rail1414.5542 ~ 400NormalStandard Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5542 ~ 400NormalPrecision Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5542 ~ 400NormalStandard Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5542 ~ 400NormalPrecision Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5542 ~ 400Light PreloadStandard Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5542 ~ 400Light PreloadPrecision Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5542 ~ 400Light PreloadStandard Grade7W42 ~ 400Ball2040321030.240.814.7

-

Quote WideWide Rail1414.5542 ~ 400Light PreloadPrecision Grade7W42 ~ 400Ball2040321030.240.814.7

Loading...

Basic information

Type Miniature Cross Guide Material Stainless Steel The layout of balls Standard
Retainer N/A Lubrication System N/A Mounting hole for blocks NA
The number of mounting hole for blocks(piece) 0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support