Ionized Rubber Belt, Belt Width T20 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
020-T20-00[50-99/1]A-L
020-T20-00[50-99/1]A-L[1,​2,​3]
020-T20-00[50-99/1]E-L
020-T20-00[50-99/1]E-L[1,​2,​3]
020-T20-0[100-999/1]A-L
020-T20-0[100-999/1]A-L[1,​2,​3]
020-T20-0[100-999/1]E-L
020-T20-0[100-999/1]E-L[1,​2,​3]
020-T20-[1000-1500/1]A-L
020-T20-[1000-1500/1]A-L[1,​2,​3]
020-T20-[1000-1500/1]E-L
020-T20-[1000-1500/1]E-L[1,​2,​3]
025-T20-00[50-99/1]A-F
025-T20-00[50-99/1]A-F[1,​2,​3]
025-T20-00[50-99/1]A-FC
025-T20-00[50-99/1]A-FC[1,​2,​3]
025-T20-00[50-99/1]A-FS
025-T20-00[50-99/1]A-FS[1,​2,​3]
025-T20-00[50-99/1]A-FSC
025-T20-00[50-99/1]A-FSC[1,​2,​3]
025-T20-00[50-99/1]A-J
025-T20-00[50-99/1]A-J[1,​2,​3]
025-T20-00[50-99/1]A-JC
025-T20-00[50-99/1]A-JC[1,​2,​3]
025-T20-00[50-99/1]A-JS
025-T20-00[50-99/1]A-JS[1,​2,​3]
025-T20-00[50-99/1]A-JSC
025-T20-00[50-99/1]A-JSC[1,​2,​3]
025-T20-00[50-99/1]A-L
025-T20-00[50-99/1]A-L[1,​2,​3]
025-T20-00[50-99/1]A-LC
025-T20-00[50-99/1]A-LC[1,​2,​3]
025-T20-00[50-99/1]A-LS
025-T20-00[50-99/1]A-LS[1,​2,​3]
025-T20-00[50-99/1]A-LSC
025-T20-00[50-99/1]A-LSC[1,​2,​3]
025-T20-00[50-99/1]E-F
025-T20-00[50-99/1]E-F[1,​2,​3]
025-T20-00[50-99/1]E-FC
025-T20-00[50-99/1]E-FC[1,​2,​3]
025-T20-00[50-99/1]E-FS
025-T20-00[50-99/1]E-FS[1,​2,​3]
025-T20-00[50-99/1]E-FSC
025-T20-00[50-99/1]E-FSC[1,​2,​3]
025-T20-00[50-99/1]E-J
025-T20-00[50-99/1]E-J[1,​2,​3]
025-T20-00[50-99/1]E-JC
025-T20-00[50-99/1]E-JC[1,​2,​3]
025-T20-00[50-99/1]E-JS
025-T20-00[50-99/1]E-JS[1,​2,​3]
025-T20-00[50-99/1]E-JSC
025-T20-00[50-99/1]E-JSC[1,​2,​3]
025-T20-00[50-99/1]E-L
025-T20-00[50-99/1]E-L[1,​2,​3]
025-T20-00[50-99/1]E-LC
025-T20-00[50-99/1]E-LC[1,​2,​3]
025-T20-00[50-99/1]E-LS
025-T20-00[50-99/1]E-LS[1,​2,​3]
025-T20-00[50-99/1]E-LSC
025-T20-00[50-99/1]E-LSC[1,​2,​3]
Part NumberStandard Unit PriceVolume DiscountShipping Days?Belt shape Belt material Core Wire Material Nominal width W (mm) Transmission torque Core Wire Characteristics Rubber Material Standard Additional Specifications Total Teeth Count Type

-

17 Days Open EndPolyurethane BeltSteel Cord20Regular Torque Transmission--NA50 ~ 99-

-

17 Days Open EndPolyurethane BeltSteel Cord20Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-

-

17 Days Open EndPolyurethane BeltSteel Cord20Regular Torque Transmission--NA50 ~ 99-

-

17 Days Open EndPolyurethane BeltSteel Cord20Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-

-

17 Days Open EndPolyurethane BeltSteel Cord20Regular Torque Transmission--NA100 ~ 999-

-

17 Days Open EndPolyurethane BeltSteel Cord20Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined100 ~ 999-

-

17 Days Open EndPolyurethane BeltSteel Cord20Regular Torque Transmission--NA100 ~ 999-

-

17 Days Open EndPolyurethane BeltSteel Cord20Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined100 ~ 999-

-

17 Days Open EndPolyurethane BeltSteel Cord20Regular Torque Transmission--NA1000 ~ 1500-

-

17 Days Open EndPolyurethane BeltSteel Cord20Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined1000 ~ 1500-

-

17 Days Open EndPolyurethane BeltSteel Cord20Regular Torque Transmission--NA1000 ~ 1500-

-

17 Days Open EndPolyurethane BeltSteel Cord20Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined1000 ~ 1500-

-

17 Days Closed EndPolyurethane BeltSteel Cord25Regular Torque Transmission--NA50 ~ 99-

-

17 Days Closed EndPolyurethane BeltSteel Cord25Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-

-

17 Days Closed EndPolyurethane BeltSteel Cord25Regular Torque Transmission--NA50 ~ 99-

-

17 Days Closed EndPolyurethane BeltSteel Cord25Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-

-

17 Days Closed EndPolyurethane BeltStainless Steel25Regular Torque Transmission--NA50 ~ 99-

-

17 Days Closed EndPolyurethane BeltStainless Steel25Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-

-

17 Days Closed EndPolyurethane BeltStainless Steel25Regular Torque Transmission--NA50 ~ 99-

-

17 Days Closed EndPolyurethane BeltStainless Steel25Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-

-

17 Days Closed EndPolyurethane BeltSteel Cord25Regular Torque Transmission--NA50 ~ 99-

-

17 Days Closed EndPolyurethane BeltSteel Cord25Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-

-

17 Days Closed EndPolyurethane BeltSteel Cord25Regular Torque Transmission--NA50 ~ 99-

-

17 Days Closed EndPolyurethane BeltSteel Cord25Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-

-

17 Days Closed EndPolyurethane BeltStainless Steel25Regular Torque Transmission--NA50 ~ 99-

-

17 Days Closed EndPolyurethane BeltStainless Steel25Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-

-

17 Days Closed EndPolyurethane BeltStainless Steel25Regular Torque Transmission--NA50 ~ 99-

-

17 Days Closed EndPolyurethane BeltStainless Steel25Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-

-

17 Days Open EndPolyurethane BeltSteel Cord25Regular Torque Transmission--NA50 ~ 99-

-

17 Days Open EndPolyurethane BeltSteel Cord25Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-

-

17 Days Open EndPolyurethane BeltSteel Cord25Regular Torque Transmission--NA50 ~ 99-

-

17 Days Open EndPolyurethane BeltSteel Cord25Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-

-

17 Days Open EndPolyurethane BeltStainless Steel25Regular Torque Transmission--NA50 ~ 99-

-

17 Days Open EndPolyurethane BeltStainless Steel25Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-

-

17 Days Open EndPolyurethane BeltStainless Steel25Regular Torque Transmission--NA50 ~ 99-

-

17 Days Open EndPolyurethane BeltStainless Steel25Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-

-

17 Days Closed EndPolyurethane BeltSteel Cord25Regular Torque Transmission--NA50 ~ 99-

-

17 Days Closed EndPolyurethane BeltSteel Cord25Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-

-

17 Days Closed EndPolyurethane BeltSteel Cord25Regular Torque Transmission--NA50 ~ 99-

-

17 Days Closed EndPolyurethane BeltSteel Cord25Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-

-

17 Days Closed EndPolyurethane BeltStainless Steel25Regular Torque Transmission--NA50 ~ 99-

-

17 Days Closed EndPolyurethane BeltStainless Steel25Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-

-

17 Days Closed EndPolyurethane BeltStainless Steel25Regular Torque Transmission--NA50 ~ 99-

-

17 Days Closed EndPolyurethane BeltStainless Steel25Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-

-

17 Days Closed EndPolyurethane BeltSteel Cord25Regular Torque Transmission--NA50 ~ 99-

-

17 Days Closed EndPolyurethane BeltSteel Cord25Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-

-

17 Days Closed EndPolyurethane BeltSteel Cord25Regular Torque Transmission--NA50 ~ 99-

-

17 Days Closed EndPolyurethane BeltSteel Cord25Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-

-

17 Days Closed EndPolyurethane BeltStainless Steel25Regular Torque Transmission--NA50 ~ 99-

-

17 Days Closed EndPolyurethane BeltStainless Steel25Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-

-

17 Days Closed EndPolyurethane BeltStainless Steel25Regular Torque Transmission--NA50 ~ 99-

-

17 Days Closed EndPolyurethane BeltStainless Steel25Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-

-

17 Days Open EndPolyurethane BeltSteel Cord25Regular Torque Transmission--NA50 ~ 99-

-

17 Days Open EndPolyurethane BeltSteel Cord25Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-

-

17 Days Open EndPolyurethane BeltSteel Cord25Regular Torque Transmission--NA50 ~ 99-

-

17 Days Open EndPolyurethane BeltSteel Cord25Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-

-

17 Days Open EndPolyurethane BeltStainless Steel25Regular Torque Transmission--NA50 ~ 99-

-

17 Days Open EndPolyurethane BeltStainless Steel25Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-

-

17 Days Open EndPolyurethane BeltStainless Steel25Regular Torque Transmission--NA50 ~ 99-

-

17 Days Open EndPolyurethane BeltStainless Steel25Regular Torque Transmission--Backside Cloth Lined / Both Sides Cloth Lined / Tooth Surface Cloth Lined50 ~ 99-

Loading...

Basic information

Belt tooth surface Standard (One Side) Belt-shaped T20 Belt-shaped type Standard trapezoidal tooth-shaped belt (meter system)

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support