• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Igubal® rod end bearing, male thread, EARM and EALM

Igubal® rod end bearing, male thread, EARM and EALM
  • Volume Discount
igubal® rod ends can also be used in rough environments. They are corrosion-resistant in humid environments and resistant to weak acids and bases. Depending on the version (HT) the operation temperature is from –30 °C up to +80 °C. Rod ends are also resistant to dirt and dust. Furthermore they are also available for high temperatures ("HT"-from -40°C bis +200°C) and as detectable version ("DT).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EALM-05
EALM-06
EALM-08
EALM-10
EALM-12
EALM-15
EALM-17
EALM-20
EALM-25
EALM-30
EARM-05
EARM-06
EARM-08
EARM-10
EARM-12
EARM-15
EARM-17
EARM-20
EARM-25
EARM-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSConnection Screw M Inner Diameter d
(mm)
Screw Pitch Type L
(mm)
W
(mm)
H
(mm)
Max. static tensile strenght, short-term
(N)
Max. static tensile strenght, long-term
(N)
Max. static axial force, short-term
(N)
Max. static axial force, long-term
(N)
Max. tightening torque, male thread
(Nm)
Max. tightening torque through ball
(Nm)
Min. thread depth
(mm)
B
(mm)
d2
(mm)
d3 C1
(mm)
h1
(mm)
l1
(mm)
l2
(mm)
Max. pivot angle right/left hand thread

7.74 €

1 Available 14 Days 10M55Coarse Thread61945.555027550250.4214619M54.4362045.533°left hand thread

8.24 €

1 Available 14 Days 10M66Coarse Thread62146.585042580400.52.514621M64.4362046.527°left hand thread

8.34 €

1 Available 14 Days 10M88Coarse Thread824531600800160802717824M8641245324°left hand thread

9.02 €

1 Available 14 Days 10M1010Coarse Thread929622600130025012551419929M10747.5276224°left hand thread

10.24 €

1 Available 14 Days 10M1212Coarse Thread10347131001550300150625201034M12854297121°left hand thread

12.38 €

1 Available 14 Days 10M1415Coarse Thread1240833400170060030012.530241240M141063348321°left hand thread

14.02 €

1 Available 14 Days 10M1617Coarse Thread1446923600180090045017.535261446M161169379218°left hand thread

16.50 €

1 Available 14 Days 10M2020Fine Thread1653106.56800340017008502540301653M20 x 1,5138043106.516°left hand thread

22.10 €

1 Available 14 Days -M2425-20641297000350010005004555372064M24 x 2,017975312916°left hand thread

28.16 €

1 Available 14 Days -M3030-2273149.570003500200010008570462273M30 x 2,01911365149.513°left hand thread

7.74 €

1 Available 14 Days 10M55Coarse Thread61945.555027550250.4214619M54.4362045.533°right hand thread

8.24 €

1 Available 14 Days 10M66Coarse Thread62146.585042580400.52.514621M64.4362046.527°right hand thread

8.34 €

1 Available 14 Days 10M88Coarse Thread824531600800160802717824M8641245324°right hand thread

9.02 €

1 Available 14 Days 10M1010Coarse Thread929622600130025012551419929M10747.5276224°right hand thread

10.24 €

1 Available 14 Days 10M1212Coarse Thread10347131001550300150625201034M12854297121°right hand thread

12.38 €

1 Available 14 Days 10M1415Coarse Thread1240833400170060030012.530241240M141063348321°right hand thread

14.02 €

1 Available 14 Days 10M1617Coarse Thread1446923600180090045017.535261446M161169379218°right hand thread

16.50 €

1 Available 14 Days 10M2020Fine Thread1653106.56800340017008502540301653M20 x 1,5138043106.516°right hand thread

22.10 €

1 Available 14 Days 10M2425Coarse Thread20641297000350010005004555372064M24 x 2,017975312916°right hand thread

28.16 €

1 Available 14 Days 10M3030Coarse Thread2273149.570003500200010008570462273M30 x 2,01911365149.513°right hand thread

Loading...

  1. 1

Basic information

Type Rod End Bearings Rod End Bearing Type Standard Main Unit Material Resin
Ball Material Resin Liner Material Resin Working Temperature Range(°C) -30::80

Tech Support