Igubal® Rod End Bearings Oil-Free High-Load Type ESTM (Part Numbers)

Igubal® Rod End Bearings Oil-Free High-Load Type ESTM
  • Promotional pricing ends 31/12/2024
  • Volume Discount
Easy to install and press fit. Delivers excellent lubricant-free performance, chemical resistance, corrosion resistance and is lightweight ESTM

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ESTM-12

Part Number
ESTM-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

7.18 €

5.17 €

1 Available Same day

Stock

10

Loading...

  1. 1

Basic information

Type Spherical Bearing Spherical Bearing Type Pillow Block C Main Unit Material Resin
Inner Diameter d(mm) 12 Ball Material Resin Liner Material Resin
Working Temperature Range(°C) -30::80

This page is Igubal® Rod End Bearings Oil-Free High-Load Type ESTM, part number ESTM-12.
You can find the detail information about specifications and dimensions on part number ESTM-12.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360