• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Small Plunger PSS (Part Numbers - CAD Download)

Small Plunger PSS
  • Volume Discount
Stainless steel for high resistance to corrosion/heat.

[Features]
- PSS-2: Made of steel; light load.
- PSS-1: Made of steel, heavy load.
- PSSS-1: Made of stainless steel, heavy load.
- PSSS-3: Made of stainless steel; super-heavy load.
- The PSSS-1 and PSSS-3 are made entirely of stainless steel.
- Excellent in cutting and heat resistance.
- The PSS-2 and the PSS-1 are equipped with a nylon lock (except for M4).
- Use a locking service with the PSSS-1 and PSSS-3.
- Use the ball button BB with improved abrasion resistance for the receiving side.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PSS-4-1
PSS-4-2
PSS-5-1
PSS-5-2
PSS-6-1
PSS-6-2
PSS-8-1
PSS-8-2
PSS-10-1
PSS-10-2
PSS-12-1
PSS-12-2
PSS-16-1
PSS-16-2
PSSS-4-1
PSSS-4-3
PSSS-5-1
PSSS-5-3
PSSS-6-1
PSSS-6-3
PSSS-8-1
PSSS-8-3
PSSS-10-1
PSSS-10-3
PSSS-12-1
PSSS-12-3
PSSS-16-1
PSSS-16-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Material Body Material Outer Diameter
(mm)
Stroke
(mm)
Loosening Prevention Main Body Surface Treatment Tip Surface Treatment Initial Load
(N)
Max. Load
(N)
Length L
(mm)
Tip outer diameter
(mm)

5.54 €

1 Same day

Stock

SteelSteel41.2AvailableBlack OxideBlack Oxide2992.1

6.01 €

1 6 Days SteelSteel41.2AvailableBlack OxideTrivalent Chromate1.6592.1

4.56 €

1 Available Same day

Stock

SteelSteel51.5AvailableBlack OxideBlack Oxide4.915122.65

4.56 €

1 Available Same day

Stock

SteelSteel51.5AvailableBlack OxideTrivalent Chromate27.8122.65

4.31 €

1 6 Days SteelSteel61.5AvailableBlack OxideBlack Oxide5.920133.2

4.56 €

1 Available Same day

Stock

SteelSteel61.5AvailableBlack OxideTrivalent Chromate2.99.8133.2

4.13 €

1 Available Same day

Stock

SteelSteel82AvailableBlack OxideBlack Oxide5.920154

4.57 €

1 Available Same day

Stock

SteelSteel82AvailableBlack OxideTrivalent Chromate2.99.8154

4.86 €

1 6 Days SteelSteel102.5AvailableBlack OxideBlack Oxide9.829165

4.59 €

1 Available Same day

Stock

SteelSteel102.5AvailableBlack OxideTrivalent Chromate4.915165

5.06 €

1 Same day

Stock

SteelSteel123.5AvailableBlack OxideBlack Oxide9.829206

5.06 €

1 Same day

Stock

SteelSteel123.5AvailableBlack OxideTrivalent Chromate4.915206

8.83 €

1 Same day

Stock

SteelSteel164.5AvailableBlack OxideBlack Oxide2059228

9.31 €

1 Available Same day

Stock

SteelSteel164.5AvailableBlack OxideTrivalent Chromate9.829228

13.17 €

1 6 Days Stainless SteelStainless Steel41.2NANANA2992.1

11.43 €

1 Available Same day

Stock

Stainless SteelStainless Steel41.2NANANA411.592.1

12.23 €

1 Same day

Stock

Stainless SteelStainless Steel51.5NANANA4.915122.65

12.62 €

1 Available Same day

Stock

Stainless SteelStainless Steel51.5NANANA624.2122.65

12.23 €

1 Same day

Stock

Stainless SteelStainless Steel61.5NANANA5.920133.2

12.23 €

1 6 Days Stainless SteelStainless Steel61.5NANANA9.429.5133.2

15.02 €

1 Same day

Stock

Stainless SteelStainless Steel82NANANA5.920154

15.02 €

1 Same day

Stock

Stainless SteelStainless Steel82NANANA13.543.7154

17.92 €

1 Same day

Stock

Stainless SteelStainless Steel102.5NANANA9.829165

17.92 €

1 Same day

Stock

Stainless SteelStainless Steel102.5NANANA19.153.3165

21.13 €

1 Same day

Stock

Stainless SteelStainless Steel123.5NANANA9.829206

21.26 €

1 Available Same day

Stock

Stainless SteelStainless Steel123.5NANANA24.558.8206

26.83 €

1 Same day

Stock

Stainless SteelStainless Steel164.5NANANA2059228

26.83 €

1 Same day

Stock

Stainless SteelStainless Steel164.5NANANA26.678.7228

Loading...

  1. 1

Basic information

Mounting Method Screw-In Pin Plunger Type Spherical Surface / With Hex Socket Wrench Hole Shape Hexagon
Tip Heat Treatment Hardening Initial Load (Range)(N) 0.01 to 50

Tech Support