Indexing Plungers, PCV

Indexing Plungers, PCV
  • Volume Discount

Product Details:

Manufacturer part number: PCV-6-B

Brand: NABEYA BI-TECH

Price: 64.53

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PCV-6-B

Part Number
PCV-6-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

64.53 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Type Lever Locking Mechanism NA Mounting Method Screw-In
Overall Length Standard All Stainless Non-Compatible Outer Diameter(mm) 16
Stroke(mm) 8 Operation Knob NA Main Body Surface Treatment Trivalent chromate processing
Surface Treatment of Pin NA Tip Heat Treatment NA Tip outer diameter(Ø) 6
Length(mm) 51 Lock Nut NA Type Holding

This page is Indexing Plungers, PCV, part number PCV-6-B.
You can find the detail information about specifications and dimensions on part number PCV-6-B.

Tech Support