We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

Worm W (Part Numbers)

Worm W
  • Volume Discount

Modules 0.5 to 2.0 are precision rolling engineered finish. SUS304 & S45C with exceptional corrosion resistance also available. Precision rolling finish makes the corner of the tooth tip angle a curved surface and the tooth flank its mirror, and this worm gear does not easily damage the teeth of the worm wheel. Module 0.5 / 0.8 / 1.0 / 1.25 / 1.5 / 2.0 / 2.5 / 3.0 / 4.0 / 5.0. Modules 2.5 to 5.0 are cut finished products.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

W80SR1+B

Part Number
W80SR1+B
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSModule Material The Number of Teeth
(Teeth)
Twisting Direction Face Width
(mm)
Outer Diameter, Hub Outside Diameter
(mm)
Number of Starts Hole Diameter Shape Pilot Hole Product, Completed Product Shaft hole finished

11.17 €

Available Same day

Stock

100.8EN 1.1191 Equiv.-Right1410.315BFinished productRound hole+tap hole

Loading...

  1. 1

Basic information

Hole finish H8

This page is Worm W, part number W80SR1+B.
You can find the detail information about specifications and dimensions on part number W80SR1+B.

Variation of this product

Part Number
W1.5SL2-B
W1.5SL2EQUALC
W1.5SR1-B
W80SR1-L
W80SUR1+B
W80SUR1-L
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSModule Material The Number of Teeth
(Teeth)
Twisting Direction Face Width
(mm)
Outer Diameter, Hub Outside Diameter
(mm)
Number of Starts Hole Diameter Shape Pilot Hole Product, Completed Product Shaft hole finished

10.73 €

5 Days 101.5EN 1.1191 Equiv.-Left3020210BPilot Hole ProductRound Hole

15.22 €

33 Days 101.5EN 1.1191 Equiv.-Left3520212CFinished productRound hole+tap hole

10.01 €

Available Same day

Stock

101.5EN 1.1191 Equiv.-Right3020110BPilot Hole ProductRound Hole

13.56 €

Available Same day

Stock

100.8EN 1.1191 Equiv.-Right2081-LPilot Hole ProductRound Hole

14.29 €

Available Same day

Stock

100.8Stainless Steel (EN 1.4301 Equiv.)-Right1410.315BFinished productRound hole+tap hole

19.11 €

Available Same day

Stock

100.8Stainless Steel (EN 1.4301 Equiv.)-Right2081-LPilot Hole ProductRound Hole

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support