Manufacturer part number: W1.5SL2-B
Brand: KYOUIKU GEAR MFG
Price: 14.75 €
Delivery time: 7 Days
Module: 1.5
Material: EN 1.1191 Equiv.
The Number of Teeth: - Teeth
Twisting Direction: Left
Face Width: 30 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
W1.5SL2-B
Part Number
|
---|
W1.5SL2-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Module | Material | The Number of Teeth (Teeth) | Twisting Direction | Face Width (mm) | Outer Diameter, Hub Outside Diameter (mm) | Number of Starts | Hole Diameter | Shape | Pilot Hole Product, Completed Product | Shaft hole finished | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.75 € | 1 | 7 Days | 10 | 1.5 | EN 1.1191 Equiv. | - | Left | 30 | 20 | 2 | 10 | B | Pilot Hole Product | Round Hole |
Loading...
Hole finish | H8 |
---|
Configure
Basic Attributes
The Number of Teeth(Teeth)
Type
Module
Material
Twisting Direction
Face Width(mm)
Outer Diameter, Hub Outside Diameter(mm)
Number of Starts
Hole Diameter
Shape
Pilot Hole Product, Completed Product
Shaft hole finished
Filter by CAD data type
Filter by standard shipping days
Optional Attributes