Power Stop, APS

Power Stop, APS

[Features]
· Power stop of standard
· Widely used for general-purpose applications.
· Smooth energy absorption
· Linear deceleration
· Absorption energy at approximately three times the conventional products
· Long life due to unique structure
· Can be used in high pressure chamber.
· Three types, high-speed, medium-speed, and low-speed, selectable according to collision speed.
· Maximum operating temperature: 70°C
· Maximum operating temperature: 50°C
· Two lock nuts included in all products.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
APS-M6X0.5-M
APS-M6X0.5-S
APS-M8X1-M
APS-M8X1-S
APS-M10X1-H
APS-M10X1-M
APS-M10X1-S
APS-M12X1-H
APS-M12X1-M
APS-M12X1-S
APS-M14X1-H
APS-M14X1-M
APS-M14X1-S
APS-M14X1.5-H
APS-M14X1.5-M
APS-M14X1.5-S
APS-M20X1.5-H
APS-M20X1.5-M
APS-M20X1.5-S
APS-M20X1.5L-M
APS-M20X1.5L-S
APS-M25X1.5-H
APS-M25X1.5-M
APS-M25X1.5-S
APS-M25X1.5L-M
APS-M25X1.5L-S
APS-M33X1.5-H
APS-M33X1.5-M
APS-M33X1.5-S
APS-M33X1.5L-M
APS-M33X1.5L-S
APS-M45X1.5-H
APS-M45X1.5-M
APS-M45X1.5-S
APS-M45X1.5L-H
APS-M45X1.5L-M
APS-M45X1.5L-S
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSMax. Stroke
(mm)
Mounting Screw Nominal M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Max. Collision Velocity
(m/s)
Min. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Piston Rod Return Force
(N)
Absorbed Energy per Minute
(J/min)
Operating Temperature Range
(°C)
Screw Pitch
(mm)

91.27 €

53 Days 104M6612.51.239.51.4340~500.5

91.27 €

53 Days 104M6613239.50.5340~500.5

98.41 €

53 Days 105M883.52.21.2514.83210~501

98.41 €

53 Days 105M883.53.52511.73210~501

126.90 €

4 Days 108M1010101.40.26250012266.7~501

129.37 €

53 Days 108M1010102.21.2621412266.7~501

129.37 €

53 Days 108M1010104262512266.7~501

141.27 €

53 Days 1010M1212161.40.269.580015500~501

141.27 €

53 Days 1010M1212162.21.269.52215500~501

141.27 €

53 Days 1010M1212165269.5815500~501

175.40 €

53 Days 1012M1414311.40.283155020833.3~501

175.40 €

53 Days 1012M1414312.21.2834320833.3~501

175.40 €

53 Days 1012M14143152831620833.3~501

175.40 €

53 Days 1012M1414311.40.283155020833.3~501.5

175.40 €

53 Days 1012M1414312.21.2834320833.3~501.5

175.40 €

4 Days 1012M14143152831620833.3~501.5

213.49 €

53 Days 1015M2020701.20.2953500251050~501.5

213.49 €

53 Days 1015M2020702195140251050~501.5

213.49 €

53 Days 1015M2020704.51.89543251050~501.5

292.06 €

53 Days 1030M20201002.20.6131555301500~501.5

292.06 €

53 Days 1030M20201004213150301500~501.5

252.38 €

53 Days 1025M25252100.80.213610500401583.3~501.5

252.38 €

53 Days 1025M25252101.80.61361167401583.3~501.5

252.38 €

53 Days 1025M252521041.4136214401583.3~501.5

343.65 €

53 Days 1040M25253002.20.61711666552250~501.5

343.65 €

53 Days 1040M252530042171150552250~501.5

349.21 €

53 Days 1030M33333200.80.216516000752000~501.5

349.21 €

53 Days 1030M333332020.61651778752000~501.5

349.21 €

53 Days 1030M33333203.51.4165327752000~501.5

460.32 €

53 Days 1050M33334502.50.62042500802833.3~501.5

460.32 €

53 Days 1050M333345042204225802833.3~501.5

760.32 €

53 Days 1025M45456500.70.217032500802500~501.5

760.32 €

53 Days 1025M45456501.60.61703611802500~501.5

760.32 €

53 Days 1025M45456503.51.4170663802500~501.5

809.52 €

53 Days 1050M454513000.70.225065000903166.7~501.5

809.52 €

53 Days 1050M454513001.60.62507222903166.7~501.5

809.52 €

53 Days 1050M454513003.51.42501327903166.7~501.5

Loading...

  1. 1

Basic information

Main Body, Related Components Main Body Structure Fixed Type Orifice Type Groove orifice type
Operating Environment Standard Body Material Stainless Steel (EN 1.4305 Equiv.) Allowable Angular Misalignment(deg) 2

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support