We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Rolling Ball Screw, BNT Shape

Rolling Ball Screw, BNT Shape

Recommended tip shape designations are now selectable. If you choose a recommended tip shape designation, accuracy for non-standard lengths can be specified in units of 1 mm, even for C8 and C10 models.

[Features]
· Because a screw hole for mounting is machined on the rectangular ball screw nut, the main body of the machinery can be mounted compactly as is without a housing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BNT1404-3.6+[35-1000/1]LT
BNT1405-2.6+[100-1000/1]LT
BNT1605-2.6+[100-1500/1]LT
BNT1808-3.6+[56-1800/1]LC[7,​8]T
BNT1808-3.6+[56-1800/1]LT
BNT2005-2.6+[100-1500/1]LT
BNT2010-2.6+[58-1500/1]LT
BNT2505-2.6+[100-2000/1]LT
BNT2510-5.3+[94-2000/1]LT
BNT2806-2.6+[100-1000/1]LT
BNT2806-5.3+[67-1000/1]LT
BNT3210-2.6+[64-4000/1]LC[7,​8]T
BNT3210-2.6+[64-4000/1]LT
BNT3210-5.3+[100-2500/1]LT
BNT3610-2.6+[64-1000/1]LT
BNT3610-5.3+[96-1000/1]LT
BNT4512-5.3+[115-2000/1]LT
Part NumberStandard Unit PriceVolume DiscountShipping Days?Accuracy Screw Shaft O.D. d
(φ)
Lead
(mm)
Axial gap Nut Shape Circuit System Number of Load Circuits
(Rows x Windings)
Screw Shaft Length
(mm)
Basic Load Rating Dynamic Rating Ca
(N)
Basic Load Rating Static Rating Coa
(N)

-

Quote C101440.1SingleReturn Pipe Type1×3.6535 ~ 1000680012600

-

Quote C101450.1SingleReturn Pipe Type1×2.65100 ~ 1000720012600

-

Quote C101650.1SingleReturn Pipe Type1×2.65100 ~ 1500780014700

-

Quote C7 / C81880.1SingleReturn Pipe Type1×3.6556 ~ 18001820034400

-

Quote C101880.1SingleReturn Pipe Type1×3.6556 ~ 18001820034400

-

Quote C102050.1SingleReturn Pipe Type1×2.65100 ~ 1500870018300

-

Quote C1020100.1SingleReturn Pipe Type1×2.6558 ~ 15001470027800

-

Quote C102550.1SingleReturn Pipe Type1×2.65100 ~ 2000960023000

-

Quote C1025100.1SingleReturn Pipe Type2×2.6594 ~ 20004340092800

-

Quote C102860.1SingleReturn Pipe Type1×2.65100 ~ 10001010025800

-

Quote C102860.1SingleReturn Pipe Type2×2.6567 ~ 10001830051600

-

Quote C7 / C83210[0.2 or Less (Rolled)] 0.14SingleReturn Pipe Type1×2.6564 ~ 40002730059500

-

Quote C103210[0.2 or Less (Rolled)] 0.14SingleReturn Pipe Type1×2.6564 ~ 40002730059500

-

Quote C103210[0.2 or Less (Rolled)] 0.14SingleReturn Pipe Type2×2.65100 ~ 250049600118900

-

Quote C103610[0.2 or Less (Rolled)] 0.17SingleReturn Pipe Type1×2.6564 ~ 10002870065600

-

Quote C103610[0.2 or Less (Rolled)] 0.17SingleReturn Pipe Type2×2.6596 ~ 100052100131200

-

Quote C1045120.2SingleReturn Pipe Type2×2.65115 ~ 200068100186700

Loading...

  1. 1

Basic information

Type Rolled Features Standard Flange Shape Block
Preload NA Conditions of Use Standard / Dust-Proof Right Screw/Left Screw Right Screw

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support