• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

X-Axis Linear Pole Guide CAVE-X POSITIONER (KXG)

X-Axis Linear Pole Guide CAVE-X POSITIONER (KXG)

Features specially designed housing which gives high rigidity and a compact size. Exhibits high motion accuracy and drive performance thanks to its integrated structure featuring the main body base and guide mechanism. An ultra low price stage.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KXG06020-C
KXG06020-C[A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P]
KXG06020-F
KXG06020-F[A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P]
KXG06020-G
KXG06020-G[A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P]
KXG06020-MA
KXG06020-MA[A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P]
KXG06020-PA
KXG06020-PA[A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P]
KXG06030-C
KXG06030-C[A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P]
KXG06030-F
KXG06030-F[A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P]
KXG06030-G
KXG06030-G[A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P]
KXG06030-MA
KXG06030-MA[A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P]
KXG06030-PA
KXG06030-PA[A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P]
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSMotor/Pulley Characteristics Travel Distance X Axis
(mm)
Max. Velocity
(mm/sec)
Straightness of the Movement-Single Spindle
(μm)
Parallelism
(μm)
Moment Rigidity (Pitching), In the case of a single axis
("/N·cm)
Moment Rigidity (Yawing), In the case of a single axis
("/N·cm)
Moment Rigidity (Rolling), In the case of a single axis
("/N·cm)
Cable Option

-

16 Days 105-Phase Stepping Motor Standard20203150.080.050.05NA

-

16 Days 105-Phase Stepping Motor Standard20203150.080.050.052 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only

-

16 Days 105-Phase Stepping Motor High Torque20203150.080.050.05NA

-

16 Days 105-Phase Stepping Motor High Torque20203150.080.050.052 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only

-

16 Days 105-Phase Stepping Motor High Resolution20203150.080.050.05NA

-

16 Days 105-Phase Stepping Motor High Resolution20203150.080.050.052 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only

-

16 Days 10With 5-Phase Stepping Motor Brake20203150.080.050.05NA

-

16 Days 10With 5-Phase Stepping Motor Brake20203150.080.050.052 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only

-

16 Days 10[α Stepping Motor] α Stepping Motor20203150.080.050.05NA

-

16 Days 10[α Stepping Motor] α Stepping Motor20203150.080.050.052 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only

-

9 Days 105-Phase Stepping Motor Standard30203150.080.050.05NA

-

9 Days 105-Phase Stepping Motor Standard30203150.080.050.052 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only

-

9 Days 105-Phase Stepping Motor High Torque30203150.080.050.05NA

-

9 Days 105-Phase Stepping Motor High Torque30203150.080.050.052 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only

-

9 Days 105-Phase Stepping Motor High Resolution30203150.080.050.05NA

-

9 Days 105-Phase Stepping Motor High Resolution30203150.080.050.052 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only

-

9 Days 10With 5-Phase Stepping Motor Brake30203150.080.050.05NA

-

9 Days 10With 5-Phase Stepping Motor Brake30203150.080.050.052 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only

-

9 Days 10[α Stepping Motor] α Stepping Motor30203150.080.050.05NA

-

9 Days 10[α Stepping Motor] α Stepping Motor30203150.080.050.052 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only

Loading...

  1. 1

Basic information

Type X-Axis Stages Min. Voltage Resolution(μm) 2 Table materials Stainless Steel
Moving Guide Linear Ball Guide Feeding Method Ball Screw Table size Length(mm) 60
Table size Width(mm) 60 Thickness H of stage surface(mm) 30 Table surface finishes Electroless Nickel Plating
Through transmission Hole NA Load Capacity (Range)(N) 30.1~50 Load Resistance(N) 49
Unidirectional Positioning Accuracy-Single Axis(μm) 5 Sensor Limit+Home

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support