• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

X-Axis Linear Pole Guide CAVE-X POSITIONER (KXL)

X-Axis Linear Pole Guide CAVE-X POSITIONER (KXL)

Features specially designed housing which gives high rigidity and a compact size. Exhibits high motion accuracy and drive performance thanks to its integrated structure featuring the main body base and guide mechanism. An ultra low price stage.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KXL06030-C1-C
KXL06030-C1-C[1,​2,​3,​4,​5,​6]
KXL06030-C1-C[1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXL06030-C1-C[A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXL06030-C1-F
KXL06030-C1-F[1,​2,​3,​4,​5,​6]
KXL06030-C1-F[1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXL06030-C1-F[A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXL06030-C1-G
KXL06030-C1-G[1,​2,​3,​4,​5,​6]
KXL06030-C1-G[1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXL06030-C1-G[A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXL06030-C1-MA
KXL06030-C1-MA[1,​2,​3,​4,​5,​6]
KXL06030-C1-MA[1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXL06030-C1-MA[A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXL06030-C1-PA
KXL06030-C1-PA[1,​2,​3,​4,​5,​6]
KXL06030-C1-PA[1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXL06030-C1-PA[A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXL06030-C1-U
KXL06030-C1-U[1,​2,​3,​4,​5,​6]
KXL06030-C1-U[1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXL06030-C1-U[A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXL06030-C2-C
KXL06030-C2-C[1,​2,​3,​4,​5,​6]
KXL06030-C2-C[1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXL06030-C2-C[A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXL06030-C2-F
KXL06030-C2-F[1,​2,​3,​4,​5,​6]
KXL06030-C2-F[1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXL06030-C2-F[A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXL06030-C2-G
KXL06030-C2-G[1,​2,​3,​4,​5,​6]
KXL06030-C2-G[1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXL06030-C2-G[A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXL06030-C2-MA
KXL06030-C2-MA[1,​2,​3,​4,​5,​6]
KXL06030-C2-MA[1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXL06030-C2-MA[A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXL06030-C2-PA
KXL06030-C2-PA[1,​2,​3,​4,​5,​6]
KXL06030-C2-PA[1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXL06030-C2-PA[A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXL06030-C2-U
KXL06030-C2-U[1,​2,​3,​4,​5,​6]
KXL06030-C2-U[1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXL06030-C2-U[A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXL06030-N1-C
KXL06030-N1-C[1,​2,​3,​4,​5,​6]
KXL06030-N1-C[1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXL06030-N1-C[A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXL06030-N1-F
KXL06030-N1-F[1,​2,​3,​4,​5,​6]
KXL06030-N1-F[1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXL06030-N1-F[A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXL06030-N1-G
KXL06030-N1-G[1,​2,​3,​4,​5,​6]
KXL06030-N1-G[1,​2,​3,​4,​5,​6][A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
KXL06030-N1-G[A,​B,​C,​D,​E,​F,​G,​H,​J,​M,​P,​U]
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSMotor/Pulley Characteristics Min. Voltage Resolution
(μm)
Thickness H of stage surface
(mm)
Travel Distance X Axis
(mm)
Max. Velocity
(mm/sec)
Unidirectional Positioning Accuracy-Single Axis
(μm)
Straightness of the Movement-Single Spindle
(μm)
Parallelism
(μm)
Moment Rigidity (Pitching), In the case of a single axis
("/N·cm)
Moment Rigidity (Yawing), In the case of a single axis
("/N·cm)
Moment Rigidity (Rolling), In the case of a single axis
("/N·cm)
With / Without Cover Lead selection
(mm)
Cable Option Sensor Option

-

9 Days 105-Phase Stepping Motor Standard233303053150.050.050.05Available1NANA

-

9 Days 105-Phase Stepping Motor Standard233303053150.050.050.05Available1NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

9 Days 105-Phase Stepping Motor Standard233303053150.050.050.05Available12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

9 Days 105-Phase Stepping Motor Standard233303053150.050.050.05Available12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA

-

9 Days 105-Phase Stepping Motor High Torque233303053150.050.050.05Available1NANA

-

9 Days 105-Phase Stepping Motor High Torque233303053150.050.050.05Available1NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

9 Days 105-Phase Stepping Motor High Torque233303053150.050.050.05Available12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

9 Days 105-Phase Stepping Motor High Torque233303053150.050.050.05Available12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA

-

9 Days 105-Phase Stepping Motor High Resolution233303053150.050.050.05Available1NANA

-

9 Days 105-Phase Stepping Motor High Resolution233303053150.050.050.05Available1NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

9 Days 105-Phase Stepping Motor High Resolution233303053150.050.050.05Available12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

9 Days 105-Phase Stepping Motor High Resolution233303053150.050.050.05Available12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA

-

9 Days 10With 5-Phase Stepping Motor Brake233303053150.050.050.05Available1NANA

-

9 Days 10With 5-Phase Stepping Motor Brake233303053150.050.050.05Available1NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

9 Days 10With 5-Phase Stepping Motor Brake233303053150.050.050.05Available12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

9 Days 10With 5-Phase Stepping Motor Brake233303053150.050.050.05Available12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA

-

9 Days 10[α Stepping Motor] α Stepping Motor233303053150.050.050.05Available1NANA

-

9 Days 10[α Stepping Motor] α Stepping Motor233303053150.050.050.05Available1NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

9 Days 10[α Stepping Motor] α Stepping Motor233303053150.050.050.05Available12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

9 Days 10[α Stepping Motor] α Stepping Motor233303053150.050.050.05Available12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA

-

9 Days 10AC Servo Motor233303053150.050.050.05Available1NANA

-

9 Days 10AC Servo Motor233303053150.050.050.05Available1NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

9 Days 10AC Servo Motor233303053150.050.050.05Available12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

9 Days 10AC Servo Motor233303053150.050.050.05Available12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA

-

9 Days 105-Phase Stepping Motor Standard433303553150.050.050.05Available2NANA

-

9 Days 105-Phase Stepping Motor Standard433303553150.050.050.05Available2NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

9 Days 105-Phase Stepping Motor Standard433303553150.050.050.05Available22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

9 Days 105-Phase Stepping Motor Standard433303553150.050.050.05Available22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA

-

9 Days 105-Phase Stepping Motor High Torque433303553150.050.050.05Available2NANA

-

9 Days 105-Phase Stepping Motor High Torque433303553150.050.050.05Available2NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

9 Days 105-Phase Stepping Motor High Torque433303553150.050.050.05Available22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

9 Days 105-Phase Stepping Motor High Torque433303553150.050.050.05Available22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA

-

9 Days 105-Phase Stepping Motor High Resolution433303553150.050.050.05Available2NANA

-

9 Days 105-Phase Stepping Motor High Resolution433303553150.050.050.05Available2NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

9 Days 105-Phase Stepping Motor High Resolution433303553150.050.050.05Available22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

9 Days 105-Phase Stepping Motor High Resolution433303553150.050.050.05Available22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA

-

9 Days 10With 5-Phase Stepping Motor Brake433303553150.050.050.05Available2NANA

-

9 Days 10With 5-Phase Stepping Motor Brake433303553150.050.050.05Available2NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

9 Days 10With 5-Phase Stepping Motor Brake433303553150.050.050.05Available22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

9 Days 10With 5-Phase Stepping Motor Brake433303553150.050.050.05Available22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA

-

9 Days 10[α Stepping Motor] α Stepping Motor433303553150.050.050.05Available2NANA

-

9 Days 10[α Stepping Motor] α Stepping Motor433303553150.050.050.05Available2NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

9 Days 10[α Stepping Motor] α Stepping Motor433303553150.050.050.05Available22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

9 Days 10[α Stepping Motor] α Stepping Motor433303553150.050.050.05Available22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA

-

9 Days 10AC Servo Motor433303553150.050.050.05Available2NANA

-

9 Days 10AC Servo Motor433303553150.050.050.05Available2NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

9 Days 10AC Servo Motor433303553150.050.050.05Available22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

9 Days 10AC Servo Motor433303553150.050.050.05Available22 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA

-

10 Days 105-Phase Stepping Motor Standard230303053150.050.050.05NA1NANA

-

10 Days 105-Phase Stepping Motor Standard230303053150.050.050.05NA1NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

10 Days 105-Phase Stepping Motor Standard230303053150.050.050.05NA12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

10 Days 105-Phase Stepping Motor Standard230303053150.050.050.05NA12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA

-

10 Days 105-Phase Stepping Motor High Torque230303053150.050.050.05NA1NANA

-

10 Days 105-Phase Stepping Motor High Torque230303053150.050.050.05NA1NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

10 Days 105-Phase Stepping Motor High Torque230303053150.050.050.05NA12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

10 Days 105-Phase Stepping Motor High Torque230303053150.050.050.05NA12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA

-

10 Days 105-Phase Stepping Motor High Resolution230303053150.050.050.05NA1NANA

-

10 Days 105-Phase Stepping Motor High Resolution230303053150.050.050.05NA1NAYes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

10 Days 105-Phase Stepping Motor High Resolution230303053150.050.050.05NA12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)Yes (CCW Left) / Yes (CCW Right) / Yes (CW Left) / Yes (CW Right) / Yes (Center Left) / Yes (Center Right)

-

10 Days 105-Phase Stepping Motor High Resolution230303053150.050.050.05NA12 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Cable for Use with Brake / Cable for α Step / Connector Only / U (For Servo Motor)NA

Loading...

Basic information

Type X-Axis Stages Table materials Stainless Steel Moving Guide Linear Ball Guide
Feeding Method Ball Screw Table size Length(mm) 60 Table size Width(mm) 60
Table surface finishes Electroless Nickel Plating Through transmission Hole NA Load Capacity (Range)(N) 100.1~
Load Resistance(N) 117.6 Sensor Limit (Home can be option specified)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support