Gonio Stage (KA)

Gonio Stage (KA)

Circular arc driven stages with arc centers in the center of perpendicular lines on the stage surface. Employs a cross rollers for the travel guide and worm gears for the mechanism. High precision gonio stages available in a wide variety of sizes.

[Features]
· A high precision gonio stage with a cross roller for the travel guide and worm gears for the mechanism.
· Delivers high performance of 0.01 mm or less in terms of the deviation precision of the rotational center.
· The combined configuration of the 2-axis is a combination of single axis stages with different rotational centers.
· The stages and combinations listed next to each other in the specification table are configured to have the same rotational center.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KA05-W050A
KA05-W050A-[1,​2,​3,​4,​5,​6,​7,​8,​9]
KA05-W050AR
KA05-W050AR-[1,​2,​3,​4,​5,​6,​7,​8,​9]
KA05-W068A
KA05-W068A-[1,​2,​3,​4,​5,​6,​7,​8,​9]
KA05-W068AR
KA05-W068AR-[1,​2,​3,​4,​5,​6,​7,​8,​9]
KA07-W070[A,​B,​C]
KA07-W070[A,​B,​C]-[1,​2,​3,​4,​5,​6,​7,​8,​9]
KA07-W070[A,​B,​C]R
KA07-W070[A,​B,​C]R-[1,​2,​3,​4,​5,​6,​7,​8,​9]
KA07-W096[A,​B,​C]
KA07-W096[A,​B,​C]-[1,​2,​3,​4,​5,​6,​7,​8,​9]
KA07-W096[A,​B,​C]R
KA07-W096[A,​B,​C]R-[1,​2,​3,​4,​5,​6,​7,​8,​9]
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSMin. Voltage Resolution (Angle)
(deg)
Table size Length
(mm)
Table size Width
(mm)
Thickness H of stage surface
(mm)
Goniometer Stages Upper-axis Travel Distance
(deg)
Goniometer Stages Under-axis Travel Distance
(deg)
Load Capacity (Range)
(N)
Load Resistance
(N)
Goniometer Stages Rotation Center Height
(mm)
Moment Rigidity (Pitching), In the case of a single axis
("/N·cm)
Moment Rigidity (Yawing), In the case of a single axis
("/N·cm)
Moment Rigidity (Rolling), In the case of a single axis
("/N·cm)
Cable Option Sensor Cover Position Specifications Sensor Logic

-

8 Days 100.00156505036±10±85–3022.5500.650.320.65---

-

8 Days 100.00156505036±10±85–3022.5500.650.320.65---

-

8 Days 100.00156505036±10±85–3022.5500.650.320.65---

-

8 Days 100.00156505036±10±85–3022.5500.650.320.65---

-

8 Days 100.0012505036±8±65–3022.5680.650.320.65NAL Position (Normal)-

-

8 Days 100.0012505036±8±65–3022.5680.650.320.652 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Connector OnlyL Position (Normal)-

-

8 Days 100.0012505036±8±65–3022.5680.650.320.65NAReversed-

-

8 Days 100.0012505036±8±65–3022.5680.650.320.652 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Connector OnlyReversed-

-

8 Days 100.00153707052±9±730.1~5039.2700.230.120.23NAL Position (Normal)NC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO

-

8 Days 100.00153707052±9±730.1~5039.2700.230.120.232 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Connector OnlyL Position (Normal)NC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO

-

8 Days 100.00153707052±9±730.1~5039.2700.230.120.23NAReversedNC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO

-

8 Days 100.00153707052±9±730.1~5039.2700.230.120.232 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Connector OnlyReversedNC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO

-

8 Days 100.0012707052±7±530.1~5039.2960.230.120.23NAL Position (Normal)NC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO

-

8 Days 100.0012707052±7±530.1~5039.2960.230.120.232 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Connector OnlyL Position (Normal)NC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO

-

8 Days 100.0012707052±7±530.1~5039.2960.230.120.23NAReversedNC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO

-

8 Days 100.0012707052±7±530.1~5039.2960.230.120.232 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Connector OnlyReversedNC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO

Loading...

  1. 1

Basic information

Type Gonio Stage Motor/Pulley Characteristics 5-Phase Stepping Motor Standard Table materials Aluminum
Moving Guide Cross Roller Guides Feeding Method Worm Gear Table surface finishes Clear Anodized Aluminum
Through transmission Hole NA Sensor Limit+Home+Near Home Number of Goniometer Axes 2-Axis

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support