Worm Gear Gonio Stage [KGW/KG/KAW/KA Series]

Worm Gear Gonio Stage [KGW/KG/KAW/KA Series]

Arc-driven stage with arc centers at the center of perpendicular lines on the stage surface. Employs cross rollers for the travel guide and worm gears for the mechanism. High-precision gonio stages available in a wide variety of sizes.

[Features]
· High precision gonio stage with cross roller for travel guide and worm gears for mechanism.
· 2-axis combined configuration is combination of 1-axis stage with different rotational centers.

(i)Remark

  • Images are representational product images.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KGW04040-[L,​R]
KGW04040-[L,​R][A,​B,​C,​D,​E,​F,​G,​H,​J]
KGW04060-[L,​R]
KGW04060-[L,​R][A,​B,​C,​D,​E,​F,​G,​H,​J]
KGW06050-[L,​R]
KGW06050-[L,​R][A,​B,​C,​D,​E,​F,​G,​H,​J]
KGW06075-[L,​R]
KGW06075-[L,​R][A,​B,​C,​D,​E,​F,​G,​H,​J]
KGW06100-[L,​R]
KGW06100-[L,​R][A,​B,​C,​D,​E,​F,​G,​H,​J]
KGW06125-[L,​R]
KGW06125-[L,​R][A,​B,​C,​D,​E,​F,​G,​H,​J]
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSMin. Voltage Resolution (Angle)
(deg)
Table size Length
(mm)
Table size Width
(mm)
Thickness H of stage surface
(mm)
Goniometer Stages Upper-axis Travel Distance
(deg)
Load Capacity (Range)
(N)
Load Resistance
(N)
Goniometer Stages Rotation Center Height
(mm)
Moment Rigidity (Pitching), In the case of a single axis
("/N·cm)
Moment Rigidity (Yawing), In the case of a single axis
("/N·cm)
Moment Rigidity (Rolling), In the case of a single axis
("/N·cm)
Cable Option Sensor Cover Position Specifications

-

8 Days 100.003404020±85–3029.4401.31.160.27Robot Cable 4 m One End Loose WireL Position / Reversed

-

8 Days 100.003404020±85–3029.4401.31.160.272 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Connector Only / NAL Position / Reversed

-

8 Days 100.003404020±65–3029.4601.31.160.27Robot Cable 4 m One End Loose WireL Position / Reversed

-

8 Days 100.003404020±65–3029.4601.31.160.272 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Connector Only / NAL Position / Reversed

-

8 Days 100.0045606025±1030.1~5049500.30.10.11Robot Cable 4 m One End Loose WireL Position / Reversed

-

8 Days 100.0045606025±1030.1~5049500.30.10.112 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Connector Only / NAL Position / Reversed

-

8 Days 100.0032606025±830.1~5049750.30.10.11Robot Cable 4 m One End Loose WireL Position / Reversed

-

8 Days 100.0032606025±830.1~5049750.30.10.112 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Connector Only / NAL Position / Reversed

-

8 Days 100.0025606025±630.1~50491000.30.10.11Robot Cable 4 m One End Loose WireL Position / Reversed

-

8 Days 100.0025606025±630.1~50491000.30.10.112 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Connector Only / NAL Position / Reversed

-

8 Days 100.002606025±530.1~50491250.30.10.11Robot Cable 4 m One End Loose WireL Position / Reversed

-

8 Days 100.002606025±530.1~50491250.30.10.112 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Connector Only / NAL Position / Reversed

Loading...

  1. 1

Basic information

Type Gonio Stage Motor/Pulley Characteristics 5-Phase Stepping Motor Standard Table materials Aluminum
Moving Guide Cross Roller Guides Feeding Method Worm Gear Table surface finishes Black Anodized Aluminum
Through transmission Hole NA Sensor Limit+Home Number of Goniometer Axes 1-Axis

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support